Robolink W 2 DOF axial joint - Optional angle sensors

Weight: 400 g
Max. load:Pivoting 12 Nm, rotating 5 Nm
Pivoting angle: 180° (+180°/0°)
Angle of rotation: 340° (± 170°)
 
Material:

Robolink W joint: Fine grade polyamide PA 2200

Screws: stainless steel VA

Ropes: Dyneema

Bearing: Alu HC(alternative iglide® J)

Robolink 2 DOF A = rotating ±270° | B = pivoting ±180° - 0°
C = rope run

Dimensions [mm]

Ordering number Description x1 x2 l1 l2 dK dT    
More about selected part:
myCatalog myCatalog

* Standard tube length = 100 mm; other lengths available.



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG