Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

iglide® X6 - material data

Materials table

General features Unit iglide® X6 Test method
Density g/cm³ 1.53
Color Blue grey
Max. moisture absorption at 73°F/50% r.h. Wt.-% 0.1 DIN 53495
Max. moisture absorption Wt.-% 0.5
Coefficient of friction, dynamic against steel µ 0.09 - 0.25
P x v value, max. (dry) psi x fpm 38,350

Mechanical properties
Modulus of elasticity psi 2,320,600 DIN 53457
Tensile strength at 68° F psi 46,060 DIN 53452
Compressive strength psi 27,557
Permissible static surface pressure (68°F) psi 21,755
Shore D hardness 89 DIN 53505

Physical and thermal properties
Max. long-term application temperature °F 482
Max. short-term application temperature °F 599
Min. application temperature °F -148
Thermal conductivity W/m x K 0.55 ASTM C 177
Coefficient of thermal expansion (at 23° C) [K-1 x 10-5] 1 DIN 53752

Electrical properties
Specific volume resistance Ωcm < 105 DIN IEC 93
Surface resistance Ω < 105 DIN 53482

Figure 01: Permissible p x v values for iglide® X6 bearings with a 1 mm wall thickness, in dry operation against a steel shaft at 68°F, installed in a steel housing.

Permissible surface speeds

Due to its high temperature resistance and good thermal conductivity, iglide® X6 plastic plain bearings are also suitable for high speed applications. At the speeds given, friction can cause a temperature increase to the maximum permissible levels. In practice, this temperature is rarely reached.
fpm Rotary Oscillating Linear
Continuous 295 216 984
Short term 689 492 1969

Figure 02: Maximum recommended static surface pressure based on temperature (21,670 psi at +68°F)

Temperatures

The surrounding temperatures noticeably influence the wear performance of plastic plain bearings. The temperature resistance of iglide® X6 is among the highest in the iglide® range. In many tests it has shown a six times higher wear performance compared to the established high-temperature bearing iglide® T500. Another advantage to iglide® X6 is that axial fastening is only necessary at temperatures above 320°F.
iglide® X6 Application temperature
Minimum –148°F
Max., long-term +482 °F
Max., short-term +599 °F
Add. securing is required from +329 °F

Figure 03: Deformation under load and temperature

Compressive strength

With increasing temperatures, the compressive strength of iglide® X6 plain bearings decreases. The graph on the left shows the elastic deformation of iglide® X6 with radial loads. At the recommended maximum surface pressure of 290 psi, the deformation is less than 2%.

Figure 04: Coefficient of friction for iglide® X6 as a result of the running speed; p = 109 psi
Figure 05: Coefficient of friction as a function of the pressure, v = (0.01 m/s) fpm

Friction and wear

Similar to wear resistance, the coefficient of friction μ also changes with the load. The coefficient of friction of iglide® X6 declines with higher pressure and is practically constant for pressure above 4,350 psi. A higher speed also results in a lower coefficient of friction.

Figure 06: Coefficients of friction as a function of the shaft surface (cf53 hardened and ground steel)
Figure 07: Wear rotating with different shaft materials, p = 145 psi, v = 59 fpm

Shaft materials

The friction and wear are also dependent, to a large degree, on the shaft material. Shafts that are too smooth increase both the coefficient of friction and the wear of the plain bearing. The best shaft for iglide® X6 has a ground surface with an average roughness of Ra = 0.4 - 0.7 μm (figure 06).

Figures 06 and 07 show the results of testing different shaft materials with plain bearings made from iglide® X6.

In Graph 07, you can that iglide® X6 can be combined with various shaft materials.
Coefficients of friction for iglide® X6 against steel (Ra = 1 µm, 50 HRC):

iglide® X6 Dry Grease Oil Water
Coefficients of friction μ 0.09–0.21 0.09 0.04 0.04
Figure 08: Wear with different shaft materials in rotational operation, as a function of the pressure
Figure 09: Wear for oscillating and rotating applications with shaft materials cf53 hardened and ground steel, as a function of the pressure

Chemical resistance of iglide® X6 at room temperature [+68 °F]

Medium Resistance at 68°F
Alcohol +
Hydrocarbons +
Grease, oils without additives +
Fuels +
Diluted acids +
Strong acids +
Diluted alkalines +
Strong alkalines +
+ resistant      0 conditionally resistant      - not resistant


Electrical properties

Specific volume resistance < 105 Ωcm
Surface resistance < 105 Ω

Chemical resistance

iglide® X6 bearings have almost universal chemical resistance. They are only affected only by concentrated nitric acid and sulfuric acid. Due to its low moisture absorption, the material can be used in humid environments without problems. iglide® X6 is resistant to most typical detergents used in the food and packaging industries.

Radiation resistance

Plastic plain bearings made from iglide® X6 are resistant to radiation up to an intensity of 2 x 105 Gy.y of 2 x 105 Gy

UV Resistance

Partially resistant against UV rays.

Vacuum

In a vacuum environment, iglide® X6 plain bearings can be used virtually without restrictions. Outgassing takes place to a very limited extent.

Figure 10: Effect of moisture absorption on iglide® X6 plastic plain bearings

Moisture absorption

The moisture absorption of iglide® X6 plastic plain bearings in relation to the size of the inner diameter (left).
Maximum moisture absorption
At +73°F/50% relative humidity 0.1 weight-%
Max. moisture absorption 0.5 weight-%

Installation tolerances

iglide® X6 plain bearings are oversized before being pressfit. After proper installation into a recommended housing bore, the inner diameter adjusts to meet our specified tolerances. Please adhere to the catalog specifications for housing bore and recommended shaft sizes. This will help to ensure optimal performance of iglide® plain bearings.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG