drylin E ST shaft motors

drylin® E shaft stepper motors with encoder and brake

... turn precisely ...

The new stepper motors are available in different installation sizes so that the right motor can be selected for every application. The motors are also available with angular encoders or brakes.
Request here
Tech up

Tech up

  • 10 motors for any application
Cost down

Cost down

  • Suitable for igus® control systems
Proof

Proof

  • Holding torque from 0.03Nm to 12Nm
Sustainability

Sustainability

  • Maintenance-free and CE (EMC) approved

Here you will find all new shaft motors at a glance:

Installation size NEMA8

Without encoder

NEMA8 without encoder

MOT-AN-S-060-001-020-L-A-AAAA
available now

With encoder

Installation size NEMA8 with encoder MOT-AN-S-060-001-020-L-C-AAAC
available now

Installation size NEMA14

Without encoder, holding torque 0.10Nm

Without encoder, holding torque 0.10Nm

MOT-AN-S-060-001-035-L-A-AAAO
expected to be available from May 2023

Without encoder, holding torque 0.18Nm

Without encoder, holding torque 0.18Nm

MOT-AN-S-060-002-035-L-A-AAAA
expected to be available from May 2023

With encoder, holding torque 0.10Nm

With encoder, holding torque 0.10Nm

MOT-AN-S-060-001-035-L-C-AAAO
expected to be available from May 2023

With encoder, holding torque 0.18Nm

With encoder, holding torque 0.18Nm MOT-AN-S-060-002-035-L-C-AAAC
expected to be available from May 2023

With brake, holding torque 0.18Nm

With stranded wire/brake, holding torque 0.18Nm

MOT-AN-S-060-002-035-L-B-AAAA
expected to be available from May 2023


Installation size NEMA34L

Without encoder

MOT-AN-S-060-112-086-L-A-AAAA

MOT-AN-S-060-112-086-L-A-AAAA
available now

With encoder

MOT-AN-S-060-112-086-L-C-AAAC MOT-AN-S-060-112-086-L-C-AAAC
available now

With brake

MOT-AN-S-060-112-086-L-B-AAAA

MOT-AN-S-060-112-086-L-B-AAAA
available now


Why drylin® E motors?

Electric motors are ready to ship in 24 hours


Almost all motors are ready to ship within 24 hours
Large stocks of electric motors


Always large stocks on hand
drylin® E motors have a long product service life


drylin® E motors have a long product service life
Long-term product availability


The product range is available over the long term
No minimum order quantity for electric motors


No minimum order quantity
100% tested


Our electric motors have been thoroughly tested

Other innovations in 2023

Discover more exciting news from the drylin® area

Motors online shop

Motors shop Order stepper motors, DC motors, EC/BLDC motors as well as control systems, gearboxes and more directly online.
Go to the online shop

Electric motor product finder

Electric motor product finder

Find the suitable motor for your application: simply enter your requirements and receive suitable suggestions.

Go to the configurator

Make a product enquiry

Motor news enquiry Do you have questions about one of our new products or would you like to make an enquiry? Then write us a message here.
Send an enquiry now


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG