Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Hybrid cables suitable for Siemens
drives with OCC

Cost savings through product range addition with PVC outer jacket material

With more than 4,600 drive cables, igus is now expanding its catalogue range, available at any time, with all its advantages (36-month guarantee, no minimum order quantity, no cutting charge, seven different cable qualities, ready for connection as well as tested and approved, from 24hrs). The harnessed hybrid cables suitable for Siemens consist of servo cable for power transmission as well as integrated bus wires for signal transmission (also known as One Cable Connection / OCC).

As ready-to-connect readycable with low cabling requirements, they are ready for immediate use and are therefore used in numerous industries and machine tools such as material handling, in conveyor systems or in plant construction. 
In 2022, we will expand the product portfolio of harnessed hybrid cables with the outer jacket material PVC. To meet the increased requirements of your components to be connected, our hybrid cables suitable for Siemens OCC are still the right choice for moving applications. Due to the consistently small bend radius of 10xd, potential savings can be implemented in terms of installation space and material costs. 
 
Browse the Shop

igus cables in load test

What are the advantages of hybrid drive cables?

All igus readycable with typical chainflex guarantee of 36 months

As with all chainflex cables, we concentrate exclusively on highly dynamic use in energy chains. For this reason, the materials selected for insulation, jacket and also for the entire processing are of much higher quality than for normal cables. These superstructures, tested in igus' own 3,800m² laboratory, must always pass through several million cycles in the test programme. This means that our cables are different from those offered by the rest of the market. Good shielding concepts are very important for hybrid cables. 


Your benefits at a glance

Tech up

Tech up

  • Save installation space and weight: only one cable for power and data
  • With ready data sets for EPLAN, automatic generation of cable diagram, parts lists and other design documents in CAE
  • Directly orderable online with up to 36-month guarantee
Cost down

Cost down

  • Customised product selection through expansion of the product portfolio 
  • Reduction of own warehousing costs through just-in-time delivery
  • No minimum quantity surcharges, no cutting charges 
  • Reduce design time by 50% with ready-to-use EPLAN macros
Proof

Proof

  • 100% testing, incl. test seal of approval and test report 
  • 3,800m² test laboratory 
  • More than 12,000 digitally tested harnessed cables
    per week
Sustainability

Sustainability

  • Long-lasting cable materials + high-quality plug-in connectors + machining = guaranteed reliability and value retention of the components 
  • Individual service life calculation, thereby without over-dimensioning

Product range addition in 2022 with PVC outer jacket


Siemens hybrid servo cables (basic cables)

Manufacturer Part No.Jacket
material
igus® Part No.Cable typeNumber of cores and conductor nominal cross section
[mm²]
Ø outer
[mm]
Bend radius 
NEW 6FX_002-8QN04PVCMAT97515129Basic cable(4G0.34+(2x0.34)C+(4xAWG26)C)C          10.010.0xdOrder
6FX_002-8QN04PURMAT98515147Basic cable(4G0.34+(2x0.34)C+(4xAWG26)C)C          10.010.0xdOrder
NEW 6FX_002-8QN08PVCMAT97515130Basic cable(4G0.75+(2x0.5)C+(4xAWG26)C)C          11.010.0xdOrder
6FX_002-8QN08PURMAT98515148Basic cable(4G0.75+(2x0.5)C+(4xAWG26)C)C          11.010.0xdOrder

Siemens hybrid servo cables (extension cables)

 
Manufacturer Part No.Jacket
material
igus® Part No.Cable typeNumber of cores and conductor nominal cross section
[mm²]
Ø outer
[mm]
Bend radius 
NEW 6FX_002-8QE04PVCMAT97515131Extension cable(4G0.34+(2x0.34)C+(4xAWG26)C)C          10.010.0xdorder quantity
6FX_002-8QE04PURMAT98515149Extension cable(4G0.34+(2x0.34)C+(4xAWG26)C)C          10.010.0xdOrder
NEW 6FX_002-8QE08PVCMAT97515132Extension cable(4G0.75+(2x0.5)C+(4xAWG26)C)C          11.010.0xdorder quantity
6FX_002-8QE08PURMAT98515150Extension cable(4G0.75+(2x0.5)C+(4xAWG26)C)C          11.010.0xdOrder

Hybrid cables suitable for Siemens OCC with PUR outer jacket


Siemens hybrid servo cables (basic cables)

Manufacturer Part No.Jacket
material
igus® Part No.Cable typeNumber of cores and conductor nominal cross section
[mm²]
Ø outer
[mm]
Bend radius 
6FX_002-8QN04PURMAT98515147Basic cable(4G0.34+(2x0.34)C+(4xAWG26)C)C          10.010.0xdOrder
6FX_002-8QN08PURMAT98515148Basic cable(4G0.75+(2x0.5)C+(4xAWG26)C)C          11.010.0xdOrder

Siemens hybrid servo cables (extension cables)

Manufacturer Part No.Jacket
material
igus® Part No.Cable typeNumber of cores and conductor nominal cross section
[mm²]
Ø outer
[mm]
Bend radius 
6FX_002-8QE04PURMAT98515149Extension cable(4G0.34+(2x0.34)C+(4xAWG26)C)C          10.010.0xdOrder
6FX_002-8QE08PURMAT98515150Extension cable(4G0.75+(2x0.5)C+(4xAWG26)C)C          11.010.0xdOrder

Find the matching drive cable

Bosch Rexroth The readycable product finder: direct service life calculation of all drive cables.
 
 

Sold by the metre with hybrid technology

chainflex® portfolio The chainflex cables are unharnessed cables for moving applications in energy chains or for robot applications, dependable with 36-month guarantee.  There you will find numerous hybrid cables as unharnessed sold by the metre in the catalogue range.  

Energy supply systems ready for connection

readychain harnessing With our readychain systems, we provide individual, harnessed energy supply systems, which can be easily installed on site. This allows internal process costs to be significantly reduced and you can focus on your core competencies.  


Application Assistance

For further questions or product information, please contact:

Photo
Scott Parker

Sales and Product Manager, e-chain®

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG