Miniature Linear Actuators Banner

Grease-free miniature linear actuators for tight installation spaces

Shop Miniature Linear Actuators

Miniature SLN

Miniature Lead Screw Actuators: SLN

  • Single parts made from aluminum and polymer
  • Self-lubricating and very compact
  • 3 carriage types
  • Axis mounted on plain bearings or ball bearings
SLNV miniature actuator

SLNV miniature actuator

  • Precise adjustment due to pre-load prism slide
  • For stroke lengths of up to 250mm
  • Clearance reduction through pre-load
  • Lead screw with plain or ball bearing
Miniature SLNV linear actuator with motor

SLNV Mini Linear Actuator w/motor

  • Lead screw motor for high precision
  • Can be configured with four dryspin thread pitches
  • Can be extended with initiator kit
Miniature SLT-BB slim screw driven actuator

SLT-BB Slim screw driven actuator

  • Low-profile structure through lateral lead screw arrangement, and variable pitch
  • Adjustable drylin T miniature carriage
SLTP 3D Printed Mini Actuator

SLTP 3D Printed Mini Actuator

  • 3D printing used for injection molded actuators
  • Very fast assembly due to few components
  • Carriage with lots of fastening options
ZLN-40 mini belt-driven actuator

ZLN-40: Mini Belt-Driven Actuator

  • Low profile, 27mm height
  • Vertical load from 30N
  • With NEMA stepper, EC/BLDC & DC motors

Miniature Linear Actuators Applications

Hematology Analyzers

hematology analyzers in a lab

Aviation & Aerospace

plane being de-iced

Kiosk & Vending

kiosk and cable carrier with cables

Contact a Linear Actuators Expert