180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Series production of first printed linear module starts - prototype made from iglidur® I3 printed
Variable adaptation of carriages and connections
Manufactured using the laser sintering method
Developed further for injection moulding (carriages/ shaft end supports)
Cost-effective
Few components = Assembly in seconds
Low weight due to aluminium and plastic
Your linear module printed overnight with the online 3D printing service
Self-lubricating and maintenance-free
Part No. | Max. stroke length |
Weight [kg] |
[kg] |
Load capacity axial [N] |
radial [N] |
Max. speed
[rpm] |
Max. speed
[m/min] |
||
---|---|---|---|---|---|---|---|---|---|
SLTP-1012-E | 300 | 0.147 | 0.081 | 50 | 100 | 250 | 0.5 | 61.20 USD |
Part No. | A | H | L+stroke | AI | L2 | D2 | E1 | E2 | E3 | E4 | T* | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SLTP-1012-E | 47 | 26 | 70 | 30 | 17 | 10 | 23 | 19.5 | 8,5 - 24,5 | 20 | Tr10x2 | 61.20 USD |
* Aternative: Tr10x3, Tr10x4P2, Ds10x12, Ds10x25, Ds10x50
Part No. | lt | dz -0,05 |
lz | b | lb | sg** | ha | as | n | f1 | f2 | f3 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SLTP-1012-E | 20 | 12 | 1.5 | 4.5 | 3.5 | M3 (DIN562) | 13 | 31.5 | M3 | 4 | 1 | 2 | 61.20 USD |
** 6 pieces of M3-DIN562 screws included in delivery