autoglide: e-chain® cable carrier for long travels without guide troughs

Self-guiding energy chain systems, no guide trough needed

Advantages of autoglide:

  • Self-guiding e-chain® systems, no guide trough needed
  • Safe, low noise, abrasion-resistant and energy efficient
  • For travels of up to 80m
  • Travel speeds of up to 4m/s
  • Cost-effective solution, guide troughs not required
  • Very fast installation times for long travel distances, since no guide troughs are needed!
  • Small width, quiet operation

autoglide 5

autoglide 5

Steel cable floor guide

  • Energy, data, air and liquids in ONE system
  • Assembly times 88% shorter than those for a conventional solutions
  • 80m travel
  • Quiet operation: 63db(A) at 2m/s

E4.1AG

E4.1AG

For the E4.1 series

  • Simple guide elements for quick installation
  • For travel lengths over 10m
  • Floor guides can be driven over

easy chain AG

Contact Us

Questions or product information? Please contact:

scott parker
Scott Parker

National Sales Manager, e-chain

(519) 751-8696Contact an Expert

Customer Service