Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

HTS-FF leadscrew table with quick release mechanism

HTS-FF leadscrew tables have a quick-release mechanism and offer precise positioning and fast manual adjustment.

Aluminum carriage and end blocks

For fast format adjustments

Variable stroke length

Only recommended for horizontal applications

Max. stat. axial load 200 N (horizontal installation position)

Max. dynamic axial load 50 N

Hand wheel optional

DryLin HTS-FF Fast Forward leadscrew table

Part No. A Al H E1 E2 E3 l R f lt tk ts tg kt s sk
  -0,3 -0,3   ±0,15 ±0,15 ±0,15 [mm] [mm] [mm] ±0,1 [mm] [mm] [mm] ±0,1    
HTS-12-AWM-FF 3.35 3.35 1.34 2.76 2.87 36.5 1.65 0.08 1.18 0.43 0.26 M8 0.25 0.25 0.39
HTSP-01-12-AWM-FF (1) 3.35 2.17 1.42 2.76 2.87 42.5 4.53 1.65 0.08 1.18 0.39 0.26 0
SHT-08-FF 2.56 2.56 0.91 2.05 2.17 55 1.26 0.06 0.61 0.39 0.22 M6 0.28 0.17 0.31
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

(1) Liners and trapezoidal leadscrew nut made of iglide® J

Part No. sg kq d T l2 d2* ha Max.
stroke length
Weight Weight additional

   
            standard   [mm] [kg] per 100 mm    
HTS-12-AWM-FF M6 0.24 0.47 TR10x2 0.67 TR10x2 0.71 750 1.1 0.067 Upon request Add to shopping cart
HTSP-01-12-AWM-FF (1) M6 0.47 TR10x2 0.67 TR10x2 0.71 500 0.35 0.074 Upon request Add to shopping cart
SHT-08-FF M5 0.18 0.31 6 0.67 6 0.51 300 0.35 0.04 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

(1) Liners and trapezoidal leadscrew nut made of iglide® J

Press > disengage > move manually > click into place > fine-tune


Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG