180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Around the world, manufacturers of hydraulic and pneumatic systems as well as HVAC facilities rely on self-lubricating components from igus. The reason for this is simple: from short linear movements to fast rotating applications, our tribologically optimised plastics provide a high resistance to wear, abrasion, chemicals and temperature as well as freedom from maintenance.
Products for valve and pump technology, meters and consumers
Products for multi-leaf dampers, flow meters and fans
In the flanged ball valves from Pister, maintenance-free plain bearings made of chemical-resistant iglide T500 material ensure a continuous, even rotation of the ball valve and guidance of the ball.
Our iglide T500 plain bearings resistant to chemicals and temperature are also used in the ecoflow dosing diaphragm pumps from LEWA. Installed in the engine, they minimise wear on the piston rod pin.
During the infusion a steady movement must be performed. For B. Braun Melsungen AG, this required a particularly good coefficient of friction for the components in order to achieve smooth movement in the smallest possible installation space.
Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, learn more about how igus® can assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 965-2496 to discuss your project today!