Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
My contact person
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(FR)

Halved installation times thanks to ready-to-install energy supply systems


Profile

  • What was needed: resistant, ready-to-install energy supply systems
  • Requirements: little installation space, cables protected from swarf and dust and resistant to movement
  • Product: harnessed energy chain (readychain)
  • Area of application: woodworking
  • Success for the customer: reduced downtimes thanks to halved energy supply system installation times, production cost reduction at Weeke Bohrsysteme GmbH's German location

About the Venture-series machine tool: The new stationary production machine tool series covers the entire range of machining, including drilling, milling, sawing, and workpiece grooving in a clamp. The modular system means that elements can be added in the future. It is used in machining facilities for doors, office furniture, and kitchens.
readychain in woodworking machine

The challenge

There is little space available and, due to the complex movements involved, the cables are subjected to considerable stress. The feed speeds are 100 m/min and the travels are 4 to 6 m. In addition, protection against swarf and dust is needed.
Drilling is carried out at 24,000 rpm and fine dust is therefore produced that cannot be allowed to enter the chain joints, even though the machines operate in an environment with airborne chips. The chain must be capable of being installed quickly and must be maintenance-friendly.
 

Solution

The choice fell on energy tubes to supply the two axes of the stationary machines. One requirement of the American markets could thus be met. The swarf-repellent outer contour and the encapsulated stop-dogs ensure comprehensive protection of the cables and hoses. Space-saving installation of the tubes is possible due to the good ratio of the inner to outer dimensions. The 23 chainflex cables have an international design and are in line with UL requirements.
 
In the case of Weeke, different harnessed energy supply systems were planned for three types of machine. Reduced downtimes and cost savings were achieved due to the supply of ready-to-install energy chain systems.
 
To the readychain® overview


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH