Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
My contact person
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(FR)

Condition Monitoring System for Push/Pull Force Detection

Previously, condition monitoring systems for e-chains® were only for large systems like port & terminal cranes. With the new PPDS basic, this technology is now also available for "normal" industrial plants. The easy force measurement on the mounting bracket of the e-chain® enables an "emergency stop" function at reasonable costs even in energy chains with travels clearly below 100 m. 
Benefits:
  • Safe shutdown or alert function with system faults
  • Improved EMC resistance
  • Modern SMD technology and advanced software
  • Secure with 24V voltage
  • Easy installation by means of non-interchangeable connectors
  • Easy programming using the membrane keypad directly on the unit
  • Compact housing, strong, corrosion resistant
  • The force limit is programmed in tensile and compression direction
  • The plant stops when the force is exceeded
  • Custom programmable and event logging in the data memory
Contact an igus® expert now
1

Force sensor for the mounting bracket on the moving end

2

Force sensor cable: CF10.Ini-P5-C-M12-BW-5 (5m) harnessed for PPDS

3

PPDS analysis unit: EU.01.SMD

4

Central control cable including power supply: CF78.UL.07.05 (10m) harnessed for PPDS

PPDS

Download assembly instructions PPDS - Push Pull Force Detection System

Typical industrial sectors and applications:
  • Malfunction-sensitive plants, such as conveyor systems in power plants
  • Waste incineration systems
  • Chemical plants
  • Crane system
  • Generally with long travel distances that have high fail-safe requirements
  • For long travels, if pull/thrust force monitoring is desired.

Conseil

I would be happy to answer your questions personally

Photo
Scott Parker

Sales and Product Manager, e-chain®

Ecrire un e-mail

Transport et conseils

En personne:

Du lundi au vendredi de 8h à 17h

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH