180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Order no. | Bi [mm] |
Ba [mm] |
hi [mm] |
ha [mm] |
R [mm] |
||
---|---|---|---|---|---|---|---|
MF-06-10-018 | 0,39 | 0,75 | 0,43 | 0,67 | Sur demande |
further dimensions | |
---|---|
Installation height for the complete system: | 108,48 mm |
Installation width of the complete system: | 29,5 mm |
Recommended length of the trough sections: | 2.0 m, 3.0 m and 6.0 m - Material: Aluminum die-casting |
Maximum cable/hose outer diameter: | Ø 8 mm |
Order no. | Bi [mm] |
Ba [mm] |
hi [mm] |
ha [mm] |
R [mm] |
||
---|---|---|---|---|---|---|---|
MF-08-18-035 | 0,71 | 1,14 | 0,51 | 0,83 | Sur demande |
further dimensions | |
---|---|
Installation height for the complete system: | 161 mm |
Installation width of the complete system: | 40,5 mm |
Recommended length of the trough sections: | 2,0 m, 3,0 m and 6,0 m - Material: Aluminum die-casting |
Maximum cable/hose outer diameter: | Ø 9,5 mm |
Order no. | Bi [mm] |
Ba [mm] |
hi [mm] |
ha [mm] |
R [mm] |
||
---|---|---|---|---|---|---|---|
MF-10-50-075 | 1,97 | 2,48 | 0,79 | 1,08 | Sur demande |
further dimensions | |
---|---|
Installation height for the complete system: | 275 mm |
Installation width of the complete system: | 107,6 mm |
Recommended length of the trough sections: | Standard trough pieces 2 m length, anodised aluminium extruded profile |
Maximum cable/hose outer diameter: | Ø 16 mm |
Separate upper and lower runs on the flizz® e-chain®,
hence less friction and reduced power consumption in motion
"Wings" firmly hold the e-chain® in the guide channel
3Plastic spring enables the e-chain® to roll softy in the flizz® channel, thereby significantly reducing the noise
4Integrated strain relief in the carriage for secure fixing of the cables
5Universal connection through three T-slots possible
6The e-chain® is fastened at the moving end via the moving end carriage
7Usable in the counter direction, which means double filling or two separate travels is possible