Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Open E2/000 e-chains® in a flash with the new mounting tool

e-chain mounting tool

Simple tool - high value - saves time

New design of interior separators for the igus® E2/000 all-round e-chain® range. Open and close a long piece of chain in one go. The ideal tool for your own mounting or assembly lines to minimize the processing time significantly.

Reduce the installation time to open a chain from 33 sec to 2 sec *

For E2/000 range (2400/2500, 2600/2700, 3400/3500)

Opening and closing of long chain units in one go

*(tested series 2700.07)

Reduce installation times drastically

mounting tool test

(*tested series 2700.07)

Without mounting tool = 33 sec.
With the igus® e-chains® opener = 2 sec.
iF Design prize for mounting tool
iF Design prize for mounting tool
  Part. No. For series For widths Bi [mm]  
  908.254.2400 2400 | 2500 05, 07, 09  Inquiry
  908.254.2600 2600 | 2700 06, 07, 09, 10  Inquiry
  908.254.3400 3400 | 3500 150, 075, 100, 115  Inquiry
mounting tool video

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG