Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
My contact person
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(FR)

chainfix® strain relief & cable separator modules

For small cables and hoses

  • Modular, adaptable
  • space-saving system
  • No hose damage
  • Easy installation: secured by simply pushing into the receptacle (screw connection not required)
  • A combination of cables and hoses is possible in the same chain
  • For hose diameters from 0.17 to 0.55 (4.3 - 14 mm)
The modules accommodate hoses from 0.17 to 0.55" (4.3 - 14 mm). 3 x 0.17" (4.3 mm) hoses can be inserted on top of each other in the CFS 4.3 module, while 2 hoses can be installed directly on top of one another using the CFS 6 module. Each module is 1.08" (27.5 mm) wide and is inserted into the base plate, before being fastened in place with M4 countersunk-head screws. The exception is the CFS 55.9 module, which allows 5 x 0.35 (9mm) hoses with twice the width. The base plate and cover plate are available in widths from 2.95 to 9.45 (75- 240 mm). The height of the modules and spacers are 0.63(16 mm). Several layers can be installed directly above one another.
Chainfix strain relief block drawing A = Cover plate
B = Spacers
C = Grid-dimensioned modules, w = 1.08 (27.5 mm) and h = 0.63 (16 mm)
D = Base plate

Part Hose Number Width  
Ø Hoses    
[in]   [in]  
         
CFS 4,3 0.17 4-12 1.08  Inquiries
CFS 6 0.24 3-6 1.08
CFS 9 0.35 2 1.08
CFS 55,9 0.35 5 2.17
CFS 10 0.39 2 1.08
CFS 14 0.55 1 1.08

Part Width  
Lower plate [in]  
     
CFSU 2.95  Inquiries
CFSU 4.04  Inquiries
CFSU 5.11  Inquiries
CFSU 7.28  Inquiries
CFSU 8.35  Inquiries
CFSU 9.45  Inquiries

Part Width  
Closing plate [in]  
     
CFSP 2.95  Inquiries
CFSP 4.04  Inquiries
CFSP 5.12  Inquiries
CFSP 7.28  Inquiries
CFSP 8.35  Inquiries
CFSP 9.45  Inquiries

Part Width  
Spacer Ø [in]  
     
CFSD 0.63  Inquiries
CFSD 0.47  Inquiries


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH