Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
My contact person
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(FR)

triflex® TRE

Easy robotic cable carrier design for quick insertion of cables

triflex® R TRE is a multi-axis cable carrier that allows for easy cable installation which can cut assembly times by up to 75%. Designed with an “easy” opening mechanism, cables and hoses can simply be pressed into the chain’s interior with your thumb. Despite its design, the TRE is still able to absorb high tensile forces that have a tensile rating of up to 225 lbs. due to a special trailer mechanism inside. Quick and easy assembly, combined with a defined bending radius that can handle high tensile forces, triflex® R TRE is ideal for applications with tight twisting and torsional movements.
  • Most common style
  • Easy fill – fast cable installation and removal
  • Reduces time to change cables by 75%
  • High strength due to external stop-dogs
  • Two chambers for cable separation
Use the robot equipment configurator
TRC

Shop our full triflex® TRE product line:

TRE-30

Inner height Bi 1: 12 mm
Inner height Bi 2: 10 mm
Bending radius R: 50 mm
Pitch: 11.3 mm
Shop triflex TRE-30

TRE-40-B

Inner height Bi 1: 15 mm
Inner height Bi 2: 13 mm
Bending radius R: 58 mm
Pitch: 13.9 mm
Shop triflex TRE-40-B

TRE-50-B

Inner height Bi 1: 18.8 mm
Inner height Bi 2: 16.2 mm
Bend radius R: 80 mm
Pitch: 17.4 mm
Shop triflex TRE-50-B

TRE-60-B

Inner height Bi 1: 22.5 mm
Inner height Bi 2: 19.5 mm
Bending radius R: 87 mm
Pitch: 20.4 mm
Shop triflex TRE-60-B

TRE-70-B

Inner height Bi 1: 28 mm
Inner height Bi 2: 24 mm
Bending radius R: 110 mm
Pitch: 25.6 mm
Shop triflex TRE-70-B

TRE-85-B

Inner height Bi 1: 33 mm
Inner height Bi 2: 28 mm
Bending radius R: 135 mm
Pitch: 30.6 mm
Shop triflex TRE-85-B

TRE-100-B

Inner height Bi 1: 37.5 mm
Inner height Bi 2: 32.5 mm
Bending radius R: 145 mm
Pitch: 34.5 mm
Shop triflex TRE-100-B

TRE-125

Inner height Bi 1: 43.3 mm
Inner height Bi 2: 43.3 mm
Bending radius R: 182 mm
Pitch: 44.6 mm
Shop triflex TRE-125

triflex® R TRE

Instructions for the joining, separating and filling of the triflex® R - TRE-B version.

Additional triflex® R products

triflex® R retraction systems

triflex® R retraction rystems

Choose between pneumatic, modular, linear and cost-effective triflex R retraction systems to prevent loops and save space.

triflex® R assemblies and accessories

triflex® R assemblies and accessories

Browse our available accessories, including fiber rod modules, protectors, heat shiels and UR clips.



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH