Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

E4.1R rol-e energy chain

Product presentation E4.1R

Noise and vibration reduced, whereby less drive energy is needed

New roller links have been added to the standard modular system of the E4.1 energy chain series. This makes it especially easy for users to change over from gliding to rolling energy chain systems – The roller links are completely compatible with the entire E4.1 modular system. For example, e-chains for linear robots in the machine tool industry can be easily modified to cope with greater dynamics and, at the same time, reduce the drive energy needed by up to 57 per cent.Typical application areas:
Cranes, coal conveyors, etc., where the fill weight is not so high that HD rol e-chains® are needed.
Submit an enquiry for the E4.1R now
Tech up

Tech up

  • Easy changeover from gliding to rolling e-chain®
  • A rol e-chain link suitable for all radii of the standard series
  • Ideal for long travels
  • Quiet operation due to equal pitch of the e-chain® links
Cost down

Cost down

  • Adapter link not necessary
  • Retrofit possible, fast assembly
  • Increases the service life of the e-chain®
  • Smaller minimum bend radii possible, thus possibly the cable length, installation space and steel construction are reduced
  • Reduce drive power by 37%
  • Predictive maintenance – optional additional isense module
Proof

Proof

  • Already tested several times in the igus® laboratory
  • More resilient: 25% more push/pull forces possible
    (E4.56 vs. 4040C)
Comparison of service life expectancy
 
Sustainability

Sustainability

  • Resource conservation: conversion instead of replacement
  • Save drive power and thus energy
  • Have your energy chain recycled at the end of its life cycle with the igus chainge recycling program. No matter what manufacturer.
    You will receive a voucher.
  • igus has been an investor in Mura Technology from the beginning and is helping advance chemical recycling. From plastic waste to crude oil in 20 minutes.

Product range:

Part numberInner height [mm]Outer height [mm]Inner width [mm]Outer width [mm]Bend radius [mm] 
E4.42R*426468 - 40094 - 462115 - 300 Request now
E4.56R568487 - 600121 - 634150 - 400 Request now
E4.80R*8010887 - 600137 - 650150 - 500 Request now
Delivery times

Available from stock
*Delivery upon request

Reasons to choose rol e-chains ...

rol e-chains rol e-chains are safe, save space, and require little maintenance. Cable lengths can be saved by up to 50% (compared to cable trolley systems).
rol e-chains Roll instead of slide and save up to 37% drive power. For high speeds (up to 10m/s) and the longest travels (up to 500m).

Modular system of the E4.1 energy chain series for long travels
 

E4.1 series

E4.1 series

E4.1 standard energy chain for nearly all applications. Stable, long service life and cost-effective.
E4.1R series

E4.1R series as supplementary set


With the rol e-chain set, the E4.56 or E4.42 becomes a rol e-chain. The result: service life is extended.
Glide pads for energy chains

Optional element: glide pads

Low-friction and low-wear sliding element and rol e-chains extend the service life of energy chains when the latter are used in applications where they slide along a surface.

You might also be interested in


energy chains

Energy chain standard product range

Shop with more than 100,000 products.
Energy chain configurator

Energy chain configurator

Assemble your individual energy chain system in just a few steps.
Recycling program

Recycling program

Have energy chains recycled instead of throwing them away.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG