DryLin® HTS - Design and assessment

Horizontal

DryLin® spindle linear units are designed for positioning adjustments of all kinds. The linear adjustment is implemented by trapezoidal leadscrews of various sizes or by steep-threaded spindles, which can be operated both manually and by motor. The maximum travel speed amounts up to 1 m/min according to thread and load.
The suitability of the spindle-linear units for your application can be checked by means of the diagrams given below.
Following trapezoidal leadscrew sizes are used in the spindle-lift table of the HTS series:

TR 10x2: HTS-12, HTSC-12, HTSP-12, SLW-1040

TR 14x4: SLW-1660

TR 18x4: HTS-20, HTSC-20, SLW-2080

TR 24x5: HTS-30, HTSC-30

Please note that the loads specified in the diagrams refer to axial loads. For horizontal applications with symmetric load, the following rule of thumb can be used for the conversion of radial force into an axial force:
Faxial = Fradial x 0.25 (for horizontal mounting option)

Max. feed rate[m/min.]

X = centric load in a horizontal installation position [N]
Y = feed [m/min.]

Max. spindle rotation speed [rpm]

X = centric load in a horizontal installation position [N]
Y = spindle rotation speed [Upm]

Max. drive torque [Nm]

X = centric load in a horizontal installation position [N]
Y = required max. drive torque [Nm]


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH