For spacer, motor flange and coupling for certain linear table and motor combinations.
A = igus® step motors
| B = coupling C = Motor flange: connection for stepper motors D = Ball bearings leadscrew support E = Belt, trapezoidal or high helix thread F = Liners made of maintenance-free iglide® J G =Self-lubricating linear guide system using polymer bearings |
| motor size | motor datas | possible/recommended axis belt driven | spindle |
| NEMA17 | Holding torque Mo[Nm]=0,5 flange dimension 42mm | ZLW-0630 ZLW-1040 | SAW-0630 SAW-1040 HTS-12 SLW-1040 SLW-1080 |
| NEMA23 | Holding torque Mo[Nm]=2,0 flange dimension 56mm | ZLW-0630 ZLW-1040 ZAW-1040 | SAW-1040 HTS-12 SLW-1040 SLW-1080 HTS-20 SLW-1660* SLW-2080* |
| NEMA23XL | Holding torque Mo[Nm]=3,5 flange dimension 60mm | ZLW-0630 ZLW-1040 ZAW-1040 | SAW-1040 HTS-12 SLW-1040 SLW-1080 HTS-20 SLW-1660* SLW-2080* |
| NEMA34 | Holding torque Mo[Nm]=5,9 flange dimension 86mm | ZLW-1660 | SHT-20 SLW-1660* SLW-2080* |
Monday to Friday from 8 am - 5 pm
24h