Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
My contact person
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(FR)
Easy height adjustment
in a checkweigher
Order a free sample

Technical data:

  • What was needed: A checkweigher for industrial product lines that is manually height adjustable
  • Requirements: 100% lubrication-free and maintenance-free, durable, low friction, no corrosion, quiet and vibration-free operation 
  • Products used: dryspin® trapezoidal lead screw made of stainless steel, dryspin® flanged lead screw nut made of iglidur® J with thread dimensions 24x5
  • Success for the customer: The challenge to be met was mastered thanks to the dryspin® lead screw drives: Controlled lifting of the machine without impairing machine stability. Trapezoidal lead screws were used together with lead screw nuts. These were built into the scissor-type mechanism for height adjustment of the stand. The nut and lead screw had to turn easily since the stand is raised by hand.
Need more information? Contact us here
Checkweigher

Problem

A checkweigher is a scale that is used to monitor the manufacture of goods according to weight criteria. A distinction can be made between static and dynamic checkweighers. Due to automation, self-actuating dynamic checkweighers are usually used in the production process, which measure their test object as it passes through. These must work perfectly in order to be able to guarantee a smooth process.

Solution

Various igus® components have proven themselves by meeting the appropriate requirements. The parts used in the height adjustment of the checkweigher had to be durable, require no lubrication or maintenance and be lightweight. For example, dryspin lead screw drives were used to manually adjust the height. The lead screw nut is made from the high-performance polymer iglidur J and is therefore 100% lubrication-free and maintenance-free. Thanks to the aluminium lead screw, the lightweight could be achieved. In addition, a load of 1,500N can be absorbed. 

The products used

Lead screws

dryspin® trapezoidal lead screw

Flange lead screw nut

dryspin® lead screw nut with flange


Further application pictures:

Checkweigher
Checkweigher
Checkweigher

Do you have a question about our dryspin® lead screw technology?

Our expert Thorben Hendricks will answer all your questions about dryspin lead screw technology. Just fill in the contact form and we will take care of your query. We are looking forward to your message!

► Request contact online
► Make an appointment
► Expert support upon request by phone or with the video chat function
► Order a free sample
 
Request expert support here

Configure lead screw drive:

Filling system

Improve technology ... reduce costs:

Tech up, Cost down



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH