Self-lubricating, and maintenance-free
Dirt-repellent
Corrosion-resistant
Lifetime predictable
For shaft diameter 3-60 mm
Electrically insulating
d1 [mm]: |
|
| Part No. | Ring | Ball | Cage | d1 | d2 | b | Max. stat.
load |
Stat.
load rating |
Dyn.
load rating |
Limit
rotary speed |
Weight | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| [mm] | [mm] | [mm] | [lbs] | [lbs] | [lbs] | [rpm] | [g] | |||||||
| BC6005B1GC | Upon request | |||||||||||||
| BB-623-B180-10-ES-C | B180 | Stainless steel | PA | 3 | 10 | 4 | 6.75 | 5.63 | 7.65 | 4500 | 0.4 | 10.87 USD | ||
| BB-626-B180-10-ES-C | B180 | Stainless steel | PA | 6 | 19 | 6 | 21.38 | 13.5 | 13.95 | 3200 | 2.5 | 11.66 USD | ||
| BB-608-B180-10-ES-C | B180 | Stainless steel | PA | 8 | 22 | 7 | 37.13 | 13.5 | 18.9 | 2200 | 4 | 13.20 USD | ||
| BB-6000-B180-10-ES-C | B180 | Stainless steel | PA | 10 | 26 | 8 | 64.13 | 29.25 | 31.5 | 2200 | 6.3 | 14.87 USD | ||
| BB-6001-B180-10-ES-C | B180 | Stainless steel | PA | 12 | 28 | 8 | 70.88 | 31.5 | 38.25 | 2000 | 7.1 | 16.85 USD | ||
| BB-6002-B180-10-ES-C | B180 | Stainless steel | PA | 15 | 32 | 9 | 76.05 | 33.75 | 43.88 | 1800 | 8.9 | 18.05 USD | ||
| BB-6202-B180-10-ES-C | B180 | Stainless steel | PA | 15 | 35 | 11 | 76.05 | 32.85 | 44.1 | 1700 | 12.8 | 21.92 USD | ||
| BB-6003-B180-10-ES-C | B180 | Stainless steel | PA | 17 | 35 | 10 | 81 | 54 | 74.25 | 1600 | 11.5 | 20.07 USD | ||
| BC6004B1E | B180 | Stainless steel | PA | 20 | 42 | 12 | 90 | 56.25 | 72 | 1400 | 19.7 | Upon request | ||
| BB-6005-B180-10-ES-C | B180 | Stainless steel | PA | 25 | 47 | 12 | 117 | 63 | 85.5 | 1200 | 24.7 | 37.58 USD | ||
| BB-623-B180-10-GL-C | B180 | Glass | PA | 3 | 10 | 4 | 6.75 | 5.63 | 7.65 | 4500 | 0.4 | 16.47 USD | ||
| BB-626-B180-10-GL-C | B180 | Glass | PA | 6 | 19 | 6 | 21.38 | 13.5 | 13.95 | 3200 | 1.8 | 18.24 USD | ||
| BB-608-B180-10-GL-C | B180 | Glass | PA | 8 | 22 | 7 | 37.13 | 13.5 | 18.9 | 2200 | 2.7 | 18.71 USD | ||
| BB-6000-B180-10-GL-C | B180 | Glass | PA | 10 | 26 | 8 | 64.13 | 29.25 | 31.5 | 2200 | 4.1 | 19.47 USD | ||
| BB-6001-B180-10-GL-C | B180 | Glass | PA | 12 | 28 | 8 | 70.88 | 31.5 | 38.25 | 2000 | 4.7 | 21.11 USD | ||
| BB-6202-B180-10-GL-C | B180 | Glass | PA | 15 | 35 | 11 | 76.05 | 32.85 | 44.1 | 1700 | 8.9 | 25.11 USD | ||
| BB-6003-B180-10-GL-C | B180 | Glass | PA | 17 | 35 | 10 | 81 | 54 | 74.25 | 1600 | 8.4 | 24.26 USD | ||
| BB-6004-B180-10-GL-C | B180 | Glass | PA | 20 | 42 | 12 | 90 | 56.25 | 72 | 1400 | 14.2 | 24.76 USD |