Change Language :
xiros® pillow block ball bearings offer a lightweight and cost-effective alternative to metal bearings, weighing up to 60% less and reducing costs by up to 40%. These self-lubricating, low-friction bearings are ideal for dry-running applications and are highly resistant to corrosion and dirt. Designed for easy 1:1 replacement, xiros® pillow block ball bearings are available in fixed or pivoting versions to meet various application needs.
Choose from FDA-compliant options and select glass or stainless steel balls based on your requirements. When used with glass balls, these pillow block ball bearings are non-magnetic, making them suitable for sensitive environments. With space-saving designs, low moisture absorption, and exceptional durability, xiros® pillow block ball bearings provide reliable, maintenance-free performance for diverse industries.

The xiros® ESTM pillow block bearings are available with the shaft diameters of 15mm, 17mm, 20mm and 30mm. Their FDA-compliant components make them suitable for use in the food and beverage industry. As they are easy to install, exchanging the conventional bearings with ESTM pillow block bearings is fast and easy.
Benefits:

xiros plastic ball bearings are tested in the industry's largest test laboratory. Learn more about our ball bearings testing here.

All ball bearing types and ball bearing sizes can be found in the xiros ball bearing catalog, which can be downloaded directly online!

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert