Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

xiros® B180 - normal temperatures

xiros® B180 radial grooved ball bearing

As well as the high-temperature range, igus® supplies plastic ball bearings for less extreme applications. These are made from a specially developed material called B180, which is used for the ball bearing's inner and outer races.

This material provides a significantly longer lifetime at a lower cost for applications involving temperatures not exceeding 176° F.

Self-lubricating, maintenance-free

Non-magnetic and washable

Corrosion-resistant

Predictable lifetime

Lightweight

For 3-60 mm shaft diameters

Electrically insulating



Industrial sectors:
Medical engineering, chemical, food, pharmaceutical, biotechnology, plant engineering
xiros B180

Balls:

 

Part No. Rings Cage Balls Inner Ø
d1
Outer Ø
d2
Width
b1
Max.
stat.
load
capa
city
axial
Stat.
load
capa
city
Dyn.
load
capa
city
Limit
speed
Weight    
        [mm] [mm] [mm] [lbs] [lbs] [lbs] [rpm] [g]    
B6300B1E 26.71 USD Add to shopping cart
B6300B1G Upon request Add to shopping cart
B6302B1E Upon request Add to shopping cart
B623B1E B180 PA Stainless steel 3 10 4 6.75 5.63 7.65 4500 0.4 4.18 USD Add to shopping cart
B624B0E B180 PA Stainless steel 4 13 5 9.45 7.42 10.13 4000 1 4.26 USD Add to shopping cart
B625B1E B180 PA Stainless steel 5 16 5 16.88 9 9 3700 1.6 4.35 USD Add to shopping cart
B626B1E B180 PA Stainless steel 6 19 6 21.38 13.5 13.95 3200 2.2 4.48 USD Add to shopping cart
B629B1E B180 PA Stainless steel 9 26 8 9 24.75 28.8 2200 6.1 5.73 USD Add to shopping cart
B688B0E B180 PA Stainless steel 8 16 5 29.7 8.78 9.22 1760 3.1 9.79 USD Add to shopping cart
B608B1E B180 PA Stainless steel 8 22 7 37.13 18 21.15 2200 3.9 5.08 USD Add to shopping cart
B6000B1E B180 PA Stainless steel 10 26 8 64.13 24.75 29.25 2200 6.1 5.73 USD Add to shopping cart
B6200B0E B180 PA Stainless steel 10 30 9 64.13 29.25 33.08 1900 7.8 8.30 USD Add to shopping cart
B6001B1E B180 PA Stainless steel 12 28 8 70.88 29.25 33.08 2000 6.9 6.47 USD Add to shopping cart
B6201B0E B180 PA Stainless steel 12 32 10 70.88 31.5 33.75 1780 8.8 8.83 USD Add to shopping cart
B6002B1E B180 PA Stainless steel 15 32 9 76.05 31.5 33.75 1800 8.9 7.04 USD Add to shopping cart
B6202B0E B180 PA Stainless steel 15 35 11 76.05 36 49.5 1700 11.6 9.08 USD Add to shopping cart
B6003B1E B180 PA Stainless steel 17 35 10 81 36 49.5 1600 11.1 7.69 USD Add to shopping cart
B6203B0E B180 PA Stainless steel 17 40 12 81 56.25 72 1500 14.4 9.79 USD Add to shopping cart
B6004B1E B180 PA Stainless steel 20 42 12 90 56.25 72 1400 20.2 8.27 USD Add to shopping cart
B6204B0E B180 PA Stainless steel 20 47 14 90 63 81 1450 26.2 Upon request Add to shopping cart
B6005B1E B180 PA Stainless steel 25 47 12 117 63 81 1200 23.9 10.64 USD Add to shopping cart
B6205B0E B180 PA Stainless steel 25 52 15 117 85.5 90 1050 35.2 12.82 USD Add to shopping cart
B6006B1E B180 PA Stainless steel 30 55 13 144 85.5 90 1000 35 33.43 USD Add to shopping cart
B6007B1E B180 PA Stainless steel 35 62 14 162 103.5 135 850 47 39.95 USD Add to shopping cart
B6008B1E B180 PA Stainless steel 40 68 15 180 117 153 750 56.3 47.43 USD Add to shopping cart
B6009B1E B180 PA Stainless steel 45 75 16 202.5 135 180 650 71.5 49.69 USD Add to shopping cart
B6010B1E B180 PA Stainless steel 50 80 16 213.75 153 202.5 600 83.1 54.77 USD Add to shopping cart
B6011B1E B180 PA Stainless steel 55 90 18 225 162 213.75 550 125.2 38.38 USD Add to shopping cart
B6012B1E B180 PA Stainless steel 60 95 18 247.5 180 225 500 129.6 62.90 USD Add to shopping cart
B623B1G B180 PA Glass 3 10 4 6.75 5.63 7.65 4500 0.3 6.35 USD Add to shopping cart
B624B1G B180 PA Glass 4 13 5 9.45 7.42 10.13 4000 0.9 6.65 USD Add to shopping cart
B625B1G B180 PA Glass 5 16 5 16.88 9 9 3700 1 6.96 USD Add to shopping cart
B626B1G B180 PA Glass 6 19 6 21.38 13.5 13.95 3200 1.7 7.00 USD Add to shopping cart
B688B1G B180 PA Glass 8 16 5 29.7 8.78 9.22 1760 2.1 10.53 USD Add to shopping cart
B608B1G B180 PA Glass 8 22 7 37.13 18 21.15 2200 2.6 7.17 USD Add to shopping cart
B6000B1G B180 PA Glass 10 26 8 64.13 24.75 29.25 2200 4 7.47 USD Add to shopping cart
B6200B1G B180 PA Glass 10 30 9 64.13 29.25 33.08 1900 5.2 9.25 USD Add to shopping cart
B6001B1G B180 PA Glass 12 28 8 70.88 29.25 33.08 2000 4.5 7.96 USD Add to shopping cart
B6201B1G B180 PA Glass 12 32 10 70.88 31.5 33.75 1780 5.9 9.82 USD Add to shopping cart
B6002B1G B180 PA Glass 15 32 9 76.05 31.5 33.75 1800 6.2 8.70 USD Add to shopping cart
B6202B1G B180 PA Glass 15 35 11 76.05 36 49.5 1700 8.2 10.47 USD Add to shopping cart
B6003B1G B180 PA Glass 17 35 10 81 36 49.5 1600 7.9 9.31 USD Add to shopping cart
B6203B1G B180 PA Glass 17 40 12 81 56.25 72 1500 10.2 10.95 USD Add to shopping cart
B6004B1G B180 PA Glass 20 42 12 90 56.25 72 1400 13.6 9.48 USD Add to shopping cart
B6204B1G B180 PA Glass 20 47 14 90 63 81 1450 17.7 12.16 USD Add to shopping cart
B6005B1G B180 PA Glass 25 47 12 117 63 81 1200 16.7 14.62 USD Add to shopping cart
B6205B1G B180 PA Glass 25 52 15 117 85.5 90 1050 24.6 13.52 USD Add to shopping cart
B6006B1G B180 PA Glass 30 55 13 144 85.5 90 1000 24.2 34.38 USD Add to shopping cart
B6007B1G B180 PA Glass 35 62 14 162 103.5 135 850 31.3 40.48 USD Add to shopping cart
B6008B1G B180 PA Glass 40 68 15 180 117 153 750 39.1 47.99 USD Add to shopping cart
B6009B1G B180 PA Glass 45 75 16 202.5 135 180 650 48.6 50.21 USD Add to shopping cart
B6010B1G B180 PA Glass 50 80 16 213.75 153 202.5 600 56.4 57.56 USD Add to shopping cart
B6011B1G B180 PA Glass 55 90 18 225 162 213.75 550 84.4 40.95 USD Add to shopping cart
B6012B1G B180 PA Glass 60 95 18 247.5 180 225 500 85.6 63.82 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Recommended hole and shaft tolerance for xiros® radial grooved ball bearings

As standard, we recommend an H7 tolerance for the housing bore of the xiros® radial grooved ball bearing and an H6 tolerance for the shaft. If you have any particular questions about the design of your hole and shaft, we'd be glad to hear from you.

More information on plastic ball bearings



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH