Made of xiros® B180 or M180 (detectable)
Use as a roller
Low friction
Media and corrosion-resistant
Prevents unnecessary profile wear
Use in skewed/curved/twisted profiles
Prevents edge stress
| Part Number | Inner-Ø | Outer-Ø | Width | Max. stat. load |
Load capacity | Max speed | Weight | |||
|---|---|---|---|---|---|---|---|---|---|---|
| d1 | d2 | b1 | axial[lbs] | stat.[lbs] | dyn.[lbs] | [rpm] | [g] | |||
| BSO608B1E | 8 | 24 | 8 | 37.13 | 13.5 | 18.9 | 4.8 | Upon request | ||
| BB-6000SO-B180-10-ES | 10 | 28.96 | 10 | 64.13 | 19.13 | 26.78 | 7.9 | 13.80 USD | ||
| BB-6001SO-B180-10-ES | 12 | 35.56 | 12 | 70.88 | 23.63 | 33.08 | 13.5 | 16.92 USD | ||
| BB-608SO-B180-10-GL | 8 | 24 | 8 | 37.13 | 13.5 | 18.9 | 3.5 | 16.95 USD | ||
| BB-6000SO-B180-10-GL | 10 | 28.96 | 10 | 64.13 | 19.13 | 26.78 | 5.8 | 17.83 USD | ||
| BB-6001SO-B180-10-GL | 12 | 35.56 | 12 | 70.88 | 23.63 | 33.08 | 11.1 | 21.51 USD | ||