Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

xiros® self-aligning flange bearing

Integrated ball bearings

flange bearings
xiros® flange bearings with stainless steel or glass balls are a combination of xiros® plastic ball bearings and igubal® housings. The self-aligning bearings were developed for maintenance-free applications in conveyor belts, cam rollers and support housings. The lightweight, corrosion-resistant and anti-magnetic bearings need no oil or grease and compensate for misalignment.

Special properties:

Compensation for misalignment

Totally corrosion resistant

Self-lubricating- and maintenance-free

Non-magnetic and washable

Predictable lifetime

Compact design

Lightweight

Electrically insulating


Temperature range:

xiros® B180, -40°F to +176°F

xiros® A500, -40°F to +248°F

flange bearing with ball bearings xiros® B180 or A500 flange bearing with integrated ball bearings

4-hole design, pivoting

d1 [inch]:

 

4-hole design, pivoting

Part no. Balls Inner
Ø d1
dB L J A1 Ag N Max.
tilt
angle
Max. stat.
load
axial
Stat.
load
rating
Dyn.
load
rating
Max.
speed
   
    [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [lbs] [lbs] [lbs] [rpm]    
Generally ships within 25 working days EFSM-BB1-P08-B180-GL Glass 8 32.5 52 36 9 15.5 6.4 ±5° 37.13 13.5 18.9 2200 27.59 USD Add to shopping cart
Delivery time on request EFSM-BB1-P10-B180-GL Glass 10 40 65 45 11 18.5 8.4 ±5° 64.13 19.13 26.78 1900 16.08 USD Add to shopping cart
Delivery time on request EFSM-BB1-P12-B180-GL Glass 12 48 74 52 14 23.5 8.4 ±5° 70.88 23.63 33.08 2000 17.17 USD Add to shopping cart
Generally ships within 2 working days EFSM-BB1-P08-B180-ES Stainless steel 8 32.5 52 36 9 15.5 6.4 ±5° 37.13 13.5 18.9 2200 22.71 USD Add to shopping cart
Generally ships within 2 working days EFSM-BB1-P10-B180-ES Stainless steel 10 40 65 45 11 18.5 8.4 ±5° 64.13 19.13 26.78 1900 24.93 USD Add to shopping cart
Generally ships within 2 working days EFSM-BB1-P12-B180-ES Stainless steel 12 48 74 52 14 23.5 8.4 ±5° 70.88 23.63 33.08 2000 29.74 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Temperatures up to 120°C: EFSM-…..202


xiros® flange bearings with stainless steel or glass balls are a combination of xiros plastic ball bearings and igubal were developed for maintenance-free applications in conveyor belts, cam rollers and support housings. The light, corrosion-free and anti-magnetic bearing needs no oil or grease and compensates for misalignment.

Industries:Automotive, printing, food and beverage production, textile industry, glass manufacturing, etc.
xiros® flange bearings

2-hole design, pivoting

d1 [inch]:

 

2-hole design, pivoting

Part no. Balls Inner
Ø d1
dB L J A1 Ag N Max.
tilt
angle
Max. stat.
load
axial
Stat.
load
rating
Dyn.
load
rating
Max.
speed
   
    [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [lbs] [lbs] [lbs] [rpm]    
Generally ships within 25 working days EFOM-BB1-P08-B180-GL Glass 8 32.5 72.6 38 10 15.25 6,4 x 10,1 ±5° 37.13 13.5 18.9 2200 26.53 USD Add to shopping cart
Generally ships within 25 working days EFOM-BB1-P10-B180-GL Glass 10 40 89 47 11 18.5 8,4 x 12,5 ±5° 64.13 19.13 26.78 1900 Upon request Add to shopping cart
Generally ships within 2 working days EFOM-BB1-P12-B180-GL Glass 12 48.5 101 58.5 14 23.5 8,4 x 12,5 ±5° 70.88 23.63 33.08 2000 29.05 USD Add to shopping cart
Generally ships within 25 working days EFOM-BB1-P08-B180-ES Stainless steel 8 32.5 72.6 38 10 15.25 6,4 x 10,1 ±5° 37.13 13.5 18.9 2200 11.48 USD Add to shopping cart
Generally ships within 25 working days EFOM-BB1-P10-B180-ES Stainless steel 10 40 89 47 11 18.5 8,4 x 12,5 ±5° 64.13 19.13 26.78 1900 13.45 USD Add to shopping cart
Generally ships within 2 working days EFOM-BB1-P12-B180-ES Stainless steel 12 48.5 101 58.5 14 23.5 8,4 x 12,5 ±5° 70.88 23.63 33.08 2000 28.37 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Temperatures up to 120°C: EFOM-…..202


More information:


Generally ships within 2 working days
Generally ships within 25 working days
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG