Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Guide roller made of plastic

xiros® B180 - with flange and cover plate on both sides

Manufactured with low-cost xiros® B180

Washable and non-magnetic

Prevents unnecessary belt wear

Low friction value

Used as belt tensioner or guide roller in various applications


Typical areas of use of the guide roller:Paper industry, textile industry, material handling, packaging industry
Plastic guide roller

Dimensions [mm] of the plastic guide roller

Ordering number Inner-Ø Outer-Ø Outer-Ø Height Height load capacity max speed Weight    
  d1 d2 d3 b1 b2 stat.[N] dyn.[N] [rpm] [g]    
BC608FF26B1E 8 26 28 4 7 60 84 2200 6.1 Upon request Add to shopping cart
BC608FF26B1G 8 26 28 4 7 60 84 2200 4.8 Upon request Add to shopping cart
More about selected part:
myCatalog myCatalog

Dimensions [mm] of the plastic guide roller

Ordering number Cage Balls    
BC608FF26B1E B180 Stainless steel Upon request Add to shopping cart
BC608FF26B1G B180 Glass Upon request Add to shopping cart
More about selected part:
myCatalog myCatalog


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG