Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

xiros® races made of xiros® D180

The advanced material xiros® D180 is now much quieter and suitable for high rotational speeds with low radial load. They are even more wear-resistant and therefore have a longer service life.
 

For temperatures up to +176ºF

For higher speeds up to 5,000 rpm

Very quiet


 
Typical applications:Roof fans, blowers, pumps, ATM's, cash counting machines, printers, ...
Material xiros® D180 improved
Material xirodur® D180 improved

Ball material stainless steel

Ordering number Inner Ø Outer Ø Width max. stat.
load
load capacity max speed Weight    
  d1 d2 b1 axial [N] stat. [N] dyn. [N] [min-1] [g]    
More about selected part:
myCatalog myCatalog

Ball material glass

Ordering number Inner Ø Outer Ø Width max. stat.
load
load capacity max speed Weight
d1 d2 b1 axial [N] stat. [N] dyn. [N] [min-1] [g]
More about selected part:
myCatalog myCatalog
Recommended hole and shaft tolerance for xiros® radial grooved ball bearings
As standard, we recommend an H7 tolerance for the housing bore of the xiros® radial grooved ball bearing and an H6 tolerance for the shaft. If you have any particular questions about the design of your hole and shaft, we'd be glad to hear from you.

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG