Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Thin ring bearing for xiros® polymer ball bearings

The xiros® thin ring bearing only needs almost half the space compared to our standard polymer ball bearings. Used up to 176°F, they are corrosion resistant, as well self-lubricating and maintenance free.

Extremely confined spaces, space saving

Low friction value

Lifetime predictable

For temperatures up to 176ºF


Areas of use for thin ring bearings:Mechanical engineering, handling systems, light construction
Thin ring bearing xiros® thin ring bearing
Thin ring bearing

Delivery program:

Dimensions [mm]

Ordering number Inner-Ø Outer-Ø Width Max. stat.
load capacity
Load capacity Max.
speed
Weight    
  d1 [mm] d2 [mm] b1 [mm] axial [lbs] stat. [lbs] dyn. [lbs] [min-1] [g]    
B16006B1E 30 55 9 63 94.5 202.5 18.1 Upon request Add to shopping cart
B16006B1G 30 55 9 63 94.5 202.5 12.5 Upon request Add to shopping cart
B6800B3E 10 19 5 9.68 10.13 810 1.6 Upon request Add to shopping cart
B6801B3E 12 21 5 13.5 14.4 731.25 1.9 Upon request Add to shopping cart
B6802B3E 15 24 5 18 18.68 652.5 2.5 Upon request Add to shopping cart
Generally ships within 2 working days BB-6704-B180-30-ES 20 27 4 6.75 8.1 315 1.4 4.89 USD Add to shopping cart
B6705B3E 25 32 4 7.2 8.55 270 1.6 Upon request Add to shopping cart
Generally ships within 2 working days BB-6706-B180-30-ES 30 37 4 7.65 9.22 225 1.8 4.92 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog
Order number Cage Balls    
B16006B1E PA Stainless steel Upon request Add to shopping cart
B16006B1G Stainless steel Upon request Add to shopping cart
B6800B3E xirodur B180 Stainless steel Upon request Add to shopping cart
B6801B3E xirodur B180 Stainless steel Upon request Add to shopping cart
B6802B3E xirodur B180 Stainless steel Upon request Add to shopping cart
Generally ships within 2 working days BB-6704-B180-30-ES xirodur B180 Stainless steel 4.89 USD Add to shopping cart
B6705B3E xirodur B180 Stainless steel Upon request Add to shopping cart
Generally ships within 2 working days BB-6706-B180-30-ES xirodur B180 Stainless steel 4.92 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Generally ships within 2 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG