Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Slewing ring bearing with gear teeth made from xiros® B180

The slewing ring bearing with external toothing can be directly driven by a toothed belt. An additional component becomes unnecessary.
 

Low friction coefficient

High permitted load

Lifetime predictable


 
Typical applications:Tactical, 3D printers, packaging equipment, …
Slewing ring bearing with gear teeth
Slewing ring bearing with gear teeth

Ordering number Inner Ø Outer Ø Height load capacity max speed Weight    
  d1 d2 h1 Axial rad. stat rad. dyn [min-1] [g]    
BRT60HDT5E 60 100 17.5 800 1000 860 320 110 Upon request Add to shopping cart
More about selected part:
myCatalog myCatalog

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH