Non-magnetic and washable
Corrosion-resistant
Predictable service life
Lifetime predictable
Electrically insulating
Cage: |
|
Balls: |
|
b1 [inch]: |
|
d1 [inch]: |
|
d2 [inch]: |
|
Weight: |
|
| Ordering number | Inner-Ø | Outer-Ø | Width | Max. static load rating |
Load capacity | Max speed | Weight | |||
|---|---|---|---|---|---|---|---|---|---|---|
| d1 [Inch] | d2 [Inch] | b1 [Inch] | axial [N] | stat. [N] | dyn. [N] | [min-1] | [g] | |||
| BB-I-0620-06-B180-10-ES | 3/16 | 5/8 | 10/51 | 11.03 | 45 | 35 | 3700 | 1.6 | 9.01 USD | |
| BB-I-0820-06-B180-10-ES | 1/4 | 5/8 | 10/51 | 11.47 | 47 | 40 | 3500 | 1.3 | 9.26 USD | |
| BB-I-0824-07-B180-10-ES | 1/4 | 3/4 | 7/32 | 16.88 | 60 | 50 | 3200 | 1.6 | 9.26 USD | |
| BI122810B1E | 3/8 | 7/8 | 5/16 | 20.03 | 70 | 55 | 2200 | 3.9 | Upon request | |
| BB-I-1236-12-B180-10-ES | 3/8 | 1 1/8 | 3/8 | 64.13 | 134 | 75 | 1900 | 4.9 | 26.24 USD | |
| BB-I-1636-12-B180-10-ES | 1/2 | 1 1/8 | 3/8 | 33.75 | 134 | 75 | 2000 | 7.6 | 13.42 USD | |
| BB-I-2044-12-B180-10-ES | 5/8 | 1 3/8 | 3/8 | 43.43 | 170 | 78 | 1600 | 11 | 15.99 USD | |
| BB-I-2452-16-B180-10-ES | 3/4 | 1 5/8 | 1/2 | 65.25 | 260 | 81 | 1400 | 20.1 | 17.16 USD | |
| BB-I-3264-16-B180-10-ES | 1 | 2 | 1/2 | 72 | 275 | 85 | 1050 | 27.3 | 47.18 USD | |
| BB-I-0620-06-B180-10-GL | 3/16 | 5/8 | 10/51 | 11.03 | 45 | 35 | 3700 | 1 | 14.44 USD | |
| BI082407B1G | 1/4 | 3/4 | 7/32 | 16.88 | 60 | 50 | 3200 | 1 | Upon request | |
| BB-I-1236-12-B180-10-GL | 3/8 | 1 1/8 | 3/8 | 64.13 | 134 | 75 | 1900 | 2.9 | 26.24 USD | |
| BB-I-1636-12-B180-10-GL | 1/2 | 1 1/8 | 3/8 | 33.75 | 134 | 75 | 2000 | 5.2 | 16.79 USD | |
| BB-I-2044-12-B180-10-GL | 5/8 | 1 3/8 | 3/8 | 43.43 | 170 | 78 | 1600 | 7.9 | 19.30 USD | |
| BB-I-2452-16-B180-10-GL | 3/4 | 1 5/8 | 1/2 | 65.25 | 260 | 81 | 1400 | 13.6 | 19.70 USD | |
| BB-I-3264-16-B180-10-GL | 1 | 2 | 1/2 | 72 | 275 | 85 | 1050 | 21.3 | 47.18 USD | |
| Order number | Race | Cage | Balls | ||
|---|---|---|---|---|---|
| BB-I-0620-06-B180-10-ES | B180 | PA | stainless steel 1.4401 | 9.01 USD | |
| BB-I-0820-06-B180-10-ES | B180 | PA | stainless steel 1.4401 | 9.26 USD | |
| BB-I-0824-07-B180-10-ES | B180 | PA | stainless steel 1.4401 | 9.26 USD | |
| BI122810B1E | B180 | PA | stainless steel 1.4401 | Upon request | |
| BB-I-1236-12-B180-10-ES | B180 | PA | stainless steel 1.4401 | 26.24 USD | |
| BB-I-1636-12-B180-10-ES | B180 | PA | stainless steel 1.4401 | 13.42 USD | |
| BB-I-2044-12-B180-10-ES | B180 | PA | stainless steel 1.4401 | 15.99 USD | |
| BB-I-2452-16-B180-10-ES | B180 | PA | stainless steel 1.4401 | 17.16 USD | |
| BB-I-3264-16-B180-10-ES | B180 | PA | stainless steel 1.4401 | 47.18 USD | |
| BB-I-0620-06-B180-10-GL | B180 | PA | Glass | 14.44 USD | |
| BI082407B1G | B180 | PA | Glass | Upon request | |
| BB-I-1236-12-B180-10-GL | B180 | PA | Glass | 26.24 USD | |
| BB-I-1636-12-B180-10-GL | B180 | PA | Glass | 16.79 USD | |
| BB-I-2044-12-B180-10-GL | B180 | PA | Glass | 19.30 USD | |
| BB-I-2452-16-B180-10-GL | B180 | PA | Glass | 19.70 USD | |
| BB-I-3264-16-B180-10-GL | B180 | PA | Glass | 47.18 USD |