Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Flange ball bearing made from xiros® B180

Easy to screw on and fix

For roughly tolerance housing bores

Mounting in sheet metal


 
Typical applications:3D printers, material handling, …
Flange ball bearing
B180

Delivery program:

Dimensions [mm]

Ordering number Inner Ø Outer Ø Height Load capacity Max speed Weight    
  d1 d2 h1 Axial rad. stat rad. dyn [rpm] [g]    
BFL626B3E 6 19 7 7.88 13.5 13.95 3200 3.6 6.47 USD Add to shopping cart
BFL608B3E 8 22 7 7.88 18 20.7 2400 3.6 6.79 USD Add to shopping cart
BFL6000B3E 10 26 7 7.88 24.75 29.25 2200 3.6 9.79 USD Add to shopping cart
BFL6001B3E 12 28 0 0 29.25 33.08 2000 3.6 11.65 USD Add to shopping cart
BFL6003B3E 17 35 0 0 36 49.5 1600 3.6 12.13 USD Add to shopping cart
BFL6004B3E 20 42 0 0 56.25 72 1400 3.6 13.96 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH