Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Ball bearings for the food processing industry

xiros® B180

Ball bearings, food processing

FDA for the food sector

B180 is already the most successful material of the xiros® family, reliable and low priced. Now this range becomes a low-cost solution for the food industry. All dimensions up to Ø 25 mm are also available from now on in the FDA-approved version. For this, it is enough to adapt the cage of the polymer ball bearing, as the rings are already made from FDA-compliant material. Now xiros® B180 ball bearings with stainless steel balls can be used anywhere in the unpackaged food processing/handling area and where temperatures do not exceed 176°F.

Raceways and cages made ​​of FDA approved plastics

Lubricant- and maintenance-free

Washable

For temperatures up to 176°F


Areas of use for xiros® B180 ball bearings:Food and packaging technology, handling technology, medical technology, clean-room sector.
FDA
Ball bearings

Ordering number Inner-Ø Outer Ø Width Max. stat.
load capacity
load capacity Limit speed Weight    
  d1 [mm] d2 [mm] b1 [mm] axial [lbs] stat. [lbs] dyn. [lbs] [rpm] [g]    
B623B5E 3 10 4 6.75 5.63 7.65 0.4 5.40 USD Add to shopping cart
B624B5E 4 13 5 9.45 7.42 10.13 1 5.57 USD Add to shopping cart
B625B5E 5 16 5 16.88 9 9 1.6 5.64 USD Add to shopping cart
B626B5E 6 19 6 21.38 13.5 13.95 2.2 5.78 USD Add to shopping cart
B608B5E 8 22 7 37.13 13.5 18.9 3.9 6.56 USD Add to shopping cart
B6000B5E 10 26 8 64.13 29.25 31.5 6.1 7.44 USD Add to shopping cart
Ready to ship in 24 hours BB-6001-B180-50-ES 12 28 8 70.88 31.5 38.25 6.9 8.40 USD Add to shopping cart
B6002B5E 15 32 9 76.05 33.75 43.88 8.9 9.17 USD Add to shopping cart
B6003B5E 17 35 10 81 54 74.25 11.1 10.00 USD Add to shopping cart
B6004B5E 20 42 12 90 56.25 72 20.2 10.74 USD Add to shopping cart
B6005B5E 25 47 12 117 63 85.5 23.9 13.82 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

*"-50" = PE cage

Order number Race Cage Balls    
B623B5E B180 PE Stainless steel 5.40 USD Add to shopping cart
B624B5E B180 PE Stainless steel 5.57 USD Add to shopping cart
B625B5E B180 PE Stainless steel 5.64 USD Add to shopping cart
B626B5E B180 PE Stainless steel 5.78 USD Add to shopping cart
B608B5E B180 PE Stainless steel 6.56 USD Add to shopping cart
B6000B5E B180 PE Stainless steel 7.44 USD Add to shopping cart
Ready to ship in 24 hours BB-6001-B180-50-ES B180 PE Stainless steel 8.40 USD Add to shopping cart
B6002B5E B180 PE Stainless steel 9.17 USD Add to shopping cart
B6003B5E B180 PE Stainless steel 10.00 USD Add to shopping cart
B6004B5E B180 PE Stainless steel 10.74 USD Add to shopping cart
B6005B5E B180 PE Stainless steel 13.82 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

*"-50" = PE cage

Recommended hole and shaft tolerance for xiros® radial grooved ball bearings
As standard, we recommend an H7 tolerance for the housing bore of the xiros® radial grooved ball bearing and an H6 tolerance for the shaft. If you have any particular questions about the design of your hole and shaft, we'd be glad to hear from you.

Ready to ship in 24 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH