Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Double row grooved ball bearing

xiros® B180, double row design

The double-row radial grooved ball bearing made from our material xiros® B180 is wider and can therefore cope with higher loads, whereby only one component has to be fitted. Tribologically optimized and less expensive than two comparable, single-row xiros® B180 ball bearings, the double-row polymer ball bearing can be used up to 176 °F and can be supplied with PA cage and stainless steel or glass balls.

Higher loads

Self-lubricating, maintenance-free

Corrosion resistant and non-magnetic

For temperatures up to 176ºF


Application areas:Materials handling, packaging technology, special machinery construction.
xiros® Double row
double row ball bearing
Ordering number Inner-Ø Outer Ø Width Max. stat.
load
Load capacity Limit speed Weight    
  d1 [mm] d2 [mm] b1 [mm] axial [lbs] stat. [lbs] dyn. [lbs] [rpm] [g]    
Ready to ship within 4-6 weeks (temporarily) BB-6004SO-B180-30-ES-D 16.51 USD Add to shopping cart
Ready to ship within 4-6 weeks (temporarily) BB-6005SO-B180-30-ES-D 19.52 USD Add to shopping cart
Ready to ship within 4-6 weeks (temporarily) BB-6006SO-B180-30-ES-D 22.23 USD Add to shopping cart
Ready to ship within 4-6 weeks (temporarily) BB-6000-B180-10-ES-D 10 26 14 225 45 54 1000 11 8.48 USD Add to shopping cart
Ready to ship within 4-6 weeks (temporarily) BB-6004-B180-10-ES-D 20 42 20 146.25 94.5 105.75 650 36 12.25 USD Add to shopping cart
B6000B1GD 10 26 14 225 45 54 1000 7 Upon request Add to shopping cart
Ready to ship within 4-6 weeks (temporarily) BB-6004-B180-10-GL-D 20 42 20 146.25 94.5 105.75 650 29 34.47 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Order number Race Cage Balls    
Ready to ship within 4-6 weeks (temporarily) BB-6004SO-B180-30-ES-D 16.51 USD Add to shopping cart
Ready to ship within 4-6 weeks (temporarily) BB-6005SO-B180-30-ES-D 19.52 USD Add to shopping cart
Ready to ship within 4-6 weeks (temporarily) BB-6006SO-B180-30-ES-D 22.23 USD Add to shopping cart
Ready to ship within 4-6 weeks (temporarily) BB-6000-B180-10-ES-D B180 PA 8.48 USD Add to shopping cart
Ready to ship within 4-6 weeks (temporarily) BB-6004-B180-10-ES-D B180 PA 12.25 USD Add to shopping cart
B6000B1GD B180 Upon request Add to shopping cart
Ready to ship within 4-6 weeks (temporarily) BB-6004-B180-10-GL-D B180 34.47 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Recommended hole and shaft tolerance for xiros® radial grooved ball bearings
As standard, we recommend an H7 tolerance for the housing bore of the xiros® radial grooved ball bearing and an H6 tolerance for the shaft. If you have any particular questions about the design of your hole and shaft, we'd be glad to hear from you.

Ready to ship within 4-6 weeks (temporarily)

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH