Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

xiros® B180 axial ball bearing

The ball bearing for axial forces

Axial ball bearing

xiros® B180 axial grooved ball bearing

The xiros® B180 ball bearing material is extremely media-resistant yet, at the same time, low priced. xiros® B180 can be used in the temperature range of up to +176°F.

Self-lubricating, maintenance-free

Corrosion- and chemical-resistant

Non-magnetic and washable

Lifetime predictable

Low friction

Electrically insulating

Balls:

 

Dimensions of axial ball bearings [mm]

Part. No.   Connector Housing Ball d1 d2 d3 h    
        [mm] [mm] [mm] [mm]    
BA51100BE B180 Stainless steel 10 24 23,5 9 Upon request Add to shopping cart
B51104B0E B180 Stainless steel 20 35 10 Upon request Add to shopping cart
Generally ships within 25 working days BB-51100-B180-GL B180 Glass 10 24 23,5 9 19.66 USD Add to shopping cart
B51104B0G B180 Glass 20 35 10 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Technical data of xiros® B180 axial ball bearing

Part. No. stat. carrying capacity dyn. carrying capacity max speed Weight
  [N] [N] [min-1] [g]
BA51100BE 200 250 500 6.9
B51104B0E 650 810 460 14
Generally ships within 25 working days BB-51100-B180-GL 200 250 500 4.4
B51104B0G 650 810 460 8
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

More designs:

xiros® B180 double row axial ball bearing

Double-row design for higher loads

Thrust washer - xiros® B180

Small installation height at a small price

xiros® B180 axial ball transfer unit

For higher loads - Self-aligning and resistant to dirt

Generally ships within 25 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG