180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Travel | Speed | Noise during operation | |||
---|---|---|---|---|---|
80m | 4 m/s | 63dB(A) at 2m/s |
Part No. | Inner height | Inner width | Bend radius*** | |
---|---|---|---|---|
2400.05AG5* | 25 mm | 57 mm | 075/100/125/150mm | Submit an enquiry now |
2600.07AG5* | 35 mm | 75 mm | 075mm | Submit an enquiry now |
2600.10AG5* | 35 mm | 100 mm | 075mm | Submit an enquiry now |
Part No. | Inner height | Inner width | Bend radius*** | |
---|---|---|---|---|
E4.32.10AG5* | 32 mm | 100 mm | 100/125/150/175/200mm | Submit an enquiry now |
E4.32.112AG5* | 32 mm | 112 mm | 100mm | Submit an enquiry now |
E4.32.12AG5* | 32 mm | 125 mm | 100mm | Submit an enquiry now |
E4.32.15AG5* | 32 mm | 150 mm | 100mm | Submit an enquiry now |
E4.32.17AG5* | 32 mm | 167 mm | 100mm | Submit an enquiry now |
E4.32.20AG5* | 32 mm | 200 mm | 100mm | Submit an enquiry now |
E4.32.262AG5* | 32 mm | 262 mm | 100mm | Submit an enquiry now |
E4.42.10AG5* | 42 mm | 100 mm | 125mm | Submit an enquiry now |
E4.42.112AG5* | 42 mm | 112 mm | 125mm | Submit an enquiry now |
E4.42.12AG5* | 42 mm | 125 mm | 125mm | Submit an enquiry now |
E4.42.15AG5* | 42 mm | 150 mm | 125mm | Submit an enquiry now |
E4.42.17AG5* | 42 mm | 167 mm | 125mm | Submit an enquiry now |
E4.42.20AG5* | 42 mm | 200 mm | 125mm | Submit an enquiry now |
E4.42.262AG5* | 42 mm | 262 mm | 125mm | Submit an enquiry now |
Part No. | Inner height | Inner width | Bend radius*** | |
---|---|---|---|---|
P4.32.10AG5* | 32 mm | 100 mm | 150/200mm | Submit an enquiry now |
P4.32.10AG5* | 32 mm | 100 mm | 150mm | Submit an enquiry now |
P4.32.112AG5* | 32 mm | 112 mm | 150mm | Submit an enquiry now |
P4.32.12AG5* | 32 mm | 125 mm | 150mm | Submit an enquiry now |
P4.32.15AG5* | 32 mm | 150 mm | 150mm | Submit an enquiry now |
P4.32.17AG5* | 32 mm | 167 mm | 150mm | Submit an enquiry now |
P4.32.20AG5* | 32 mm | 200 mm | 150mm | Submit an enquiry now |
P4.32.262AG5* | 32 mm | 262 mm | 150mm | Submit an enquiry now |
P4.42.10AG5* | 42 mm | 100 mm | 100mm | Submit an enquiry now |
P4.42.112AG5* | 42 mm | 112 mm | 100mm | Submit an enquiry now |
P4.42.12AG5* | 42 mm | 125 mm | 100mm | Submit an enquiry now |
P4.42.15AG5* | 42 mm | 150 mm | 100mm | Submit an enquiry now |
P4.42.17AG5* | 42 mm | 167 mm | 100mm | Submit an enquiry now |
P4.42.20AG5* | 42 mm | 200 mm | 100mm | Submit an enquiry now |
P4.42.262AG5* | 42 mm | 262 mm | 100mm | Submit an enquiry now |