Change Language :

Custom 3D-printed can twisters, also known as product turners, rotate cans and other containers as they move through beverage packaging lines. Their tailored helical design provides smooth, controlled rotation for rinsing, inspection, coding and other conveyor processes.
Made from wear-resistant iglide® i150 filament, these lightweight components offer a cost-effective alternative to traditional bent-wire guides and machined parts. 3D printing allows each twister to fit specific container sizes and conveyor layouts while reducing production costs and material waste.

Custom helix geometry rotates cans smoothly as they travel through the conveyor, helping integrate turning into the existing line layout
✓ Adapt the turner to different can formats
✓ Handle rinsing, inspection and bottom coding applications
✓ Use wear-resistant, self-lubricating iglide® i150
✓ Produce custom and replacement parts without tooling
From the initial contact point to the final exit, the printed design can be adapted around the container and its conveyor layout.
It's one thing to see a custom can twister on its own. It's another to see it working on a real beverage production line. Watch how this 3D-printed product turner guides cans through a controlled rotation while keeping production moving.

From the turning geometry to the mounting interface, the design can be adapted to the specific machine. Share your dimensions, conveyor layout and production needs to start the conversation.
For custom or replacement parts, additive manufacturing avoids tooling requirements and supports rapid design changes.
A can twister is a conveyor component that turns cans over as they move down the line, usually a full 180° so they travel upside down through the next process. Some people also call it a product turner or can inverter. The igus can twister guides each can with a 3D-printed helix, so the line does the work and the part doesn’t need its own drive.
It’s used wherever a can needs to be inverted on the line. Common uses are rinsing, inspection, bottom coding and format handling. Turning cans upside down lets rinse water drain out and puts the bottom where coders and inspection cameras can reach it.
The igus can twister handles throughput of up to 120,000 cans per hour. Its helix keeps entry and exit smooth at high speed, so cans don’t jam or tip.
Versions are available that process 12 oz. sleek cans, 12 oz. standard cans, 16 oz. standard cans, 19.2 oz. standard cans, and various ml sizes.
It’s 3D-printed from iglide® i150 filament, a wear-resistant tribo-polymer designed for continuous motion. The material is dry-running, so it needs no external grease or oil and can run with water alone. That makes it a good fit for rinsing stations.
It costs up to 70% less than conventional machined turners and uses over 90% less material. It’s also much lighter, which makes changeovers easier, and in the referenced application it cut the CO₂ footprint by more than 85%. Unlike machined parts, a new design needs no tooling.
2D drawings and 3D CAD models of the standard versions can be downloaded from the product page to help speed up integration into new or existing lines.
Yes. You can request a free sample model to check the printed helix, the material quality and the turning concept before you start a custom project.