Change Language :

The D1 gives machine designers the flexibility to select the right motor for each application without requiring a different controller for every motor technology. By combining multiple motor types, browser-based configuration and industrial communication capabilities in one platform, the D1 can help reduce engineering time and simplify machine design.
Reduce Engineering Time
Simplify setup and configuration.
Standardize Machine Design
Use one controller platform across different motor technologies.
Accelerate Commissioning
Configure motion quickly through an intuitive web interface.
Please Note: The simulation tool only functions on the "Drive Profiles" tab.
The trial period is two weeks.
Yes. An igus® expert will support your evaluation and help answer questions during setup and testing.
No. The D1 features a web-based interface designed to simplify configuration without requiring programming.
The D1 can control one motor.
The D1 dryve supports input signals that include: Digital Inputs/Outputs, Analog Inputs, Step/Direction, CANopen, and Modbus TCP Gateway
The D1 can support stepper motors, EC/BLDC motors, and DC motors. All of these types of motors are provided by igus® and can be easily paired with dryve® motor controllers.
No software download or app installation is necessary to program the D1. All D1 programming can be done via a program within your web browser.
No, a PLC is not required to control motors with the D1. However, the D1 can still communicate with PLCs.
The dryve® experience provides numerous videos about the control systems igus® offers. These videos cover applications, commissioning, and general help topics, for example understanding status messages from the controller.
The D1 can process line driver and single-ended encoder signals. The controller can process two phases from the Hall sensor for DC motors and three phases from the Hall sensor for EC/BLDC motors. Analog signals can also be processed (0VDC to 10VDC and -10VDC to 10VDC).
The logic of the D1 requires 12VDC to 24VDC. The load can process 12VDC to 48VDC.
The D1 has an output current of 7A. The boost current, which lasts for two seconds, is 21A.
The D1 is our most versatile controller that will work with all igus motors. Cost savings can be achieved by employing corresponding controllers that offer a limited set of functions compared to the D1 (D7, D8, D9). Additionally, the individual drives are further simplified to allow controls like jog mode, loop mode and pulse mode (D7-1 for instance). This also applies to our DC motor drives (D3, D5, D6).
The D1 has the option of Tip / Teach (Learn in). This is done via the binary inputs.
The D1 stands out from other drives due to its easy commissioning, support for three different motor types (Stepper / EC/BLDC / DC), intuitive user interface, and igus® post-sale service.
The D1 supports open-loop. If the controlled motor has an encoder, closed-loop operation is also possible.
Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert