Change Language :
Discover all our service life test reports for our servo cables here.
The CF887 servo cable is ideal for servo drives in packaging industry automation, such as linear robots operating in well-controlled logistics environments. In these conditions, speed and bend radius are key—making the flexible, abrasion-resistant PVC outer jacket of the CF887 a smart choice.
Designed for continuous movement in energy chains, the CF887 offers an economical solution with a guaranteed service life, reducing maintenance needs and eliminating failures like corkscrew deformation.

In furniture manufacturing, wood dust and shavings are constant challenges—especially in woodworking machines used for milling, drilling, and sawing. These machines rely on servo drive systems, which require durable, reliable cabling.
Designed for tight installation spaces and long travel distances on gantries, servo cables with an inner jacket construction provide enhanced protection and consistent performance, even in dust-heavy environments.

Servo motors are essential in modern automation—from cutting to machining centers—but standard cables often fail in dynamic, high-stress environments. The CF270 servo cable is engineered for continuous movement, tight bend radii, and exposure to swarf, oil, water, and cleaning agents.
Its rugged PUR outer jacket offers oil resistance, notch resistance, and reliable performance in temperatures from -20°C to +80°C. Designed for maximum durability and service life, the CF270 thrives in demanding industrial conditions.

The CF270 servo cable is a high-performance spindle cable designed for use in energy chains within CNC machines and turning centers. These demanding applications require precise power delivery for creating complex, high-accuracy molds.
Positioned directly near the workpiece, the CF270 must withstand metal chips, cutting oils, and continuous motion. Its robust PUR outer jacket offers excellent oil and chip resistance, while its tested service life ensures fail-safe performance in high-load environments.

Modern milling machines push cables to the limit—with oil, metal chips, tight bend radii, and high-speed motion. The CF27.D servo cable is built to endure these conditions with a notch-resistant PUR outer jacket that resists oil and swarf.
A TPE inner jacket and optimized shield braid angle allow for bend radii as tight as 7.5×d, ensuring flexibility and durability. Available in all common motor cross sections, with options for single core, no control pair, or one/two control pairs.

Cables of the CF29.D family are frequently used in storage and retrieval machines (SRMs). There they are used in the mast's hoisting gear. High dynamics and cold environments pose major challenges for the components used. They have to withstand extremely low temperatures, e.g. in cold storages.


Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert