Change Language :

Servo motor feedback cables are required to transmit signals between the position sensors of servo motors and their control systems within industrial plants and machines. These signals usually include, among other things, information about the position and speed of the machine. chainflex® servo motor feedback cables are divided into resolver cables, feedback cables, and encoder cables, and are ideal for use within cable carriers. The resilience of servo motor feedback cables is tested over millions of cycles within the chainflex® test laboratory. chainflex® servo motor feedback cables are available with PVC, PUR and TPE outer jackets.

igus® delivers energy systems, flexible cables, and plastic bearings designed for the unique demands of theater and stage construction, ensuring safe, reliable motion under high loads while operating quietly and out of sight.

This 118,000-square-foot facility features a main hall with five configurable performance modes. The center aims to foster interdisciplinary collaboration and innovation in the arts.
Learn morechainflex® cables are industrial-grade continuous flex motion cables designed for dynamic applications such as robotics, automation, and machinery. They are tested for millions of cycles and engineered to prevent cable failure in demanding environments.
Standard cables often fail under constant motion, leading to downtime and costly replacements. chainflex® continuous flex cables are designed with special materials and optimized stranding to withstand up to 2 billion test cycles, ensuring long service life and reliable signal transmission.
igus® offers a full range of continuous flex motion cables including control, data, servo, motor, bus, hybrid, fiber-optic, coaxial, robotic torsion cables, and pre-assembled readycable® solutions.
chainflex® cables come with a UL-verified guarantee of up to 4-year service life. This guarantee is based on testing in the world’s largest cable test lab of its kind, where cables undergo up to 2 billion cycles annually.
chainflex® continuous flex cables meet global standards including UL , CE, EAC, NFPA 79, and cleanroom ISO Class 1. They also support major communication protocols such as PROFINET, PROFIBUS, EtherCAT, and CC-Link.
By using specialized designs for continuous flexing, chainflex® cables minimize insulation cracks, conductor breaks, and EMI issues. This means fewer cable failures, less machine downtime, and higher production efficiency.
igus® offers robot cables specifically designed for 3D torsional motion with up to ±360° rotation per meter, making them ideal for multi-axis robots and automated machinery.
The chainflex CASE system reduces packaging waste, improves cable handling, lowers shipping costs by up to 84%, and allows easy reordering—supporting cost savings and greener logistics.
Yes. Depending on the cable type, they are available with oil-resistant, UV-stable, flame-retardant, and halogen-free materials, making them suitable for harsh industrial environments.
igus® provides free online tools including a service life calculator and cable configurator. These help you select the right cable and predict its performance in your specific application.
Yes. Engineers and purchasing managers can request a free cable sample box to evaluate product performance before committing to larger orders.
Hybrid cables combine servo power and feedback lines into a single continuous flex cable, reducing space, simplifying routing, and lowering installation costs—perfect for modern servo drive systems.
Yes. With the igus® readycable® service, continuous flex cables can be ordered pre-harnessed with connectors from brands like Siemens, Beckhoff, Allen Bradley, and SEW, ready for plug-and-play installation.
igus® offers more than 1,394 continuous flex cable types, available with no minimum order quantity. You can order by the foot (or meter), and most ship within 24 hours.

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert