cfclean

Powerful combination for your cleanroom

Tech up
  • 39% thinner
  • 43% lighter
  • Guaranteed service life 20 million at a radius of 70mm
Cost down
  • Elimination of costly prototypes that have to be planned at an early stage
  • From stock, therefore small quantities for customers are possible
  • Fast exchange in existing production plants
Proof
  • Test 5497: Interim status: 50 million strokes (test continues successfully)
  • Online service life calculation in preparation
Sustainability
  • Savings in weight and energy expenditure during acceleration
  • Reduction of resources through less material
  • Reduction of waste, because only the parts that are really defective need to be replaced

chainflex CFCLEAN in combination with e-skin flat

e-skin® flat cable guidance system
  • Modular and flexibly fillable cable guidance system for changing the cable easily
  • Cable without heavy and thick outer jacket
  • Quick and easy maintenance,  simple handling
  • Cleanroom Class 1 certification
  • No new ribbon cable required, if a new cable  is to be added
  • No waste in case of replacement, as the entire system does not need to be replaced

e-skin flat

Further chainflex cables

smart plastics

Contact Us

Questions or product information? Please contact:

gary johnson
Gary Johnson

chainflex Sales Manager

(416) 709-8448Contact an Expert

Customer Service