chainflex® news

Tech up, cost down. It's our job.

New CFCLEAN.EVO cable series ...

CFCLEAN.EVO
CF280.UL.H SEW

CFBUS.LB.050: Expansion of the product range to include a CAT6A bus cable ...

CFBUS.LB.050 CAT6A

CFSPECIAL.762.100.01.RS ...

CFSPECIAL.762 functional earth

CFROBOT8.PLUS.030: DeviceNet cable ...

CFROBOT.PLUS.030

High-end control cable with 100 million double strokes ...

CF99.PLUS-HMI26

Portfolio expansion of drive cables ...

Drive cables

Extension of motor cables in four qualities ...

Motor cables

CFPE.ZH: PE single-core cable with halogen-free TPE outer jacket ...

Single-core cable CFPE.ZH

CFSPECIAL.381: Special cables for theatre and stage ...

Special cable theatre

Portfolio expansion of the CF884 measuring system cable ...

Measuring system cable Lenze

New high-end motor cable CF38 without protective conductor ...

CF38.O.PE

The solution for tight installation spaces and long travels ...

CF340.100.01

IPA and DNV certifications ...

Certificates-IPA-DNV

New high-end motor cable CF38 without protective conductor ...

cf38

The solution for tight installation spaces and long travels ...

CF340.100.01

Encoder cable now also for SIEMENS SINAMICS V90 ...

CF211.030

A robot cable with a torsion angle of up to +/- 360°/m ...

CFROBOT8.PLUS

An unprecedented service life guarantee ...

CF98.PLUS and CF99.PLUS

New hybrid cable CF280.UL.H401 ...

CF280.UL.H401.07.04.D

New hybrid cable with PVC outer jacket ...

CF220.UL.H304

Special top drive cable solutions ...

CFSPECIAL.5XX with DNV

Contact Us

Questions or product information? Please contact:

gary johnson
Gary Johnson

chainflex Sales Manager

(416) 709-8448Contact an Expert

Customer Service