cf dnv

Cables in e-chains from the only supplier worldwide with DNV approval

triangle tech up

Tech up

triangle cost down

Cost down

Proof square

Proof

Sustainability circle

Sustainability

Only supplier worldwide with DNV approval for chain-suitable cables on ships

Control, servo, motor and robot cables as well as bus, data, encoder and fibre optic cables

Operating temperatures down to -40°C and also resistant to UV light

All cables are oil-resistant according to MUD NEK606

Over 370 different DNV cables in total

All with the typical chainflex 4 year guarantee

Where do I need the DNV approval anyway?

Guaranteed resistance to oil, sun and the sea

chainflex guarantee