Cross section extensions for 6 chainflex® cable series

CF cross section extensions
Tested in the chainflex® test laboratory and with a 4-year guarantee

Technical data

Part No.Number of cores and conductor nominal cross section [mm²]Outer diameter [mm]Copper index [kg/km]Weight [kg/km]
CF140.05.04.UL(4G0.5)C7.53881
CF150.UL.15.25.25G1.524.5371746
CF211.PUR.03.06.02 (6x(2x0.34))C10.063119
CFLG.12LB.9/12512x9/12515.00125
CF211.007(3x(2x0,25)C+3x(2x0,25)C5.52545
CF330.2400.01.D1x24029.523512436

Contact Us

Questions or product information? Please contact:

gary johnson
Gary Johnson

chainflex Sales Manager

(416) 709-8448Contact an Expert

Customer Service