Engineered for maximum reliability in demanding environments

Motor cables from chainflex®

Engineered for maximum reliability in demanding environments

  • Proven to last for millions of cycles within e-chain® cable carriers
  • Built to meet the engineering demands of industrial applications
  • CE-, NFPA-, and CEI-certified for diverse applications
  • Designed to withstand continuous, high-speed motion in harsh environments
  • Service life guarantee of up to 4 years

Browse chainflex® motor cables

CF31 - PVC

PVC Motor Cables

  • For heavy duty applications
  • Outer jacket: PVC
  • Flame retardant and silicon-free
  • UV resistance: Medium
  • Oil-resistant according to DIN EN 50363-4-1
CF27.D - PUR

PUR Motor Cables

  • For extremely heavy duty applications
  • Outer jacket: PUR
  • Oil-resistant according to DIN EN 50363-10-2
  • Halogen, silicon and PVC-free and flame retardant
  • Hydrolysis, coolant, notch and microbe-resistant
CF35-UL - TPE

TPE Motor Cable

  • For extremely heavy duty applications
  • Outer jacket: TPE
  • Hydrolysis, microbe and UV-resistant
  • Flame retardant and silicon-free
  • Oil-resistant according to DIN EN 60811-404

Lindemann Theater with chainflex cable

chainflex® Application Stories

Cable Carriers and Cables for Touch-Free Car Wash Systems

Cable Carriers and Cables for Touch-Free Car Wash Systems

Large screen LED installation

chainflex in victory plaza

Automated mic reel with no signal loss

chainflex in espool stage application

FOC with Tight Bend Radii Solutions

chainflex FOC tight bend radii solutions

Belt-driven units for automatic gates

Cable Carriers with a Longer lifetime

Crane cable carrier in demanding environments

chainflex in steelworks application

Nuclear Power Plant Decommissioning

chainflex in nuclear plant decommissioning

Cable management for high-bay warehouse operation

cables in food processing application

Crash simulation robots using cable carriers

Crash simulation robots use cable carriers

Control Cables in Composting Plant

chainflex in Composting Plant

Pre-assembled energy supply for amusement park ride

chainflex in amusement park ride

Reliable cables solution in machining centers

chainflex in machining center

chainflex® cables in concrete manufacturing

chainflex® cables in concrete manufacturing

High-speed roller door

chainflex in roller door application

Leather-Cutting Machine Success with igus® chainflex®

Leather-Cutting Machine Success with igus® chainflex®

Minimal Bend Radius In Stacking Unit

Cable Carriers with a Longer lifetime

Robotic Cable Dress Packs

chainflex in robotic applications

Browse the Engineer's Toolbox

Frequently Asked Questions About Continuous Flex Cables

Contact Us

Questions or product information? Please contact:

gary johnson
Gary Johnson

chainflex Sales Manager

(416) 709-8448Contact an Expert

Customer Service