igus® terms in alphabetical order

Abbreviations

AbbreviationsExplanation:Unit
α=Angle of rotation[°]
ΔM=Deviation of the centre point[mm]
a=Acceleration[m/s2]
AR=Outer radius, e-chains® (for twisterchain)[mm]
Ba=e-chain® outer width[mm]
Bi=e-chain® inner width[mm]
BRa=Guide trough outer width[mm]
BRi=Guide trough inner width[mm]
D=Over length e-chain® radius in final position[mm]
D2=Over length for long travels gliding[mm]
FLB=Unsupported length with sag[m]
FLG=Unsupported straight length[m]
FLU=Unsupported lower run[m]
FZmax=Maximum fill weight[kg/m]
H=Nominal clearance height[mm]
H2=Installation height with lowered mounting[mm]
ha=Outer e-chain® height[mm]
HF=Required clearance height[mm]
hi=inner e-chain® height[mm]
HRa=Outer trough height[mm]
HRi=Inner trough height[mm]
IR=Inner radius e-chain®[mm]
K=Add-on for bend radius (K is taken from the data tables of the individual series)[mm]
K2=Add-on for bend radius if the mounting point is lowered (for long travels)[mm]
LK=e-chain® length[mm]
n=Number of links[1]
nMon=Number of installation sets (left/right)[1]
nRi=Number of trough sets (left/right)[1]
R=Bend radius[mm]
RBR[/sub]=Reverse Bend Radius[mm]
S=Travel[mm]
S/2=Half length of travel[mm]
T=e-chain® pitch[mm]
v=Speed[m/s]
X1=Inner machine limit (twisterchain)[mm]
X2=e-chain® outer radius, including clearance[mm]
FormulaDescribtion
SFLB = 2 * FLB=Calculation of maximum travel length, unsupported with sag
SFLG = 2 * FLG=Calculation of maximum travel length, unsupported straight
BRI ≥ Ba + 5=Calculation of the minimum guide trough width
HRI ≥ 2 * ha=Minimum height of guide channel on gliding application
K = R * π + (2 x T)=Add-on for bending radius
LK = S/2 + ΔM + K=e-chain® length, fixed end outside the center of the travel distance (on FLG, FLB and ΔM)
LK = S/2 + K=e-chain® length, all installation types, fixed end in the center of the the travel distance, except circular motions and most long travel distances (on FLG, FLB) [m]
LK = S/2 + K2=Calculation of chain lengths for long travels, fixed end in the center of travel

Opening principle: The quick finder gives an overview of the options for filling the energy chains and energy tubes

energieketten-fachbegriffe-1.jpg
energieketten-fachbegriffe-2.jpg
energieketten-fachbegriffe-11.jpg
energieketten-fachbegriffe-12.jpg
e-chain
energieketten-fachbegriffe-1.jpg
energieketten-fachbegriffe-15.jpg
energieketten-fachbegriffe-16.jpg
energieketten-fachbegriffe-3.jpg
energieketten-fachbegriffe-4.jpg
energieketten-fachbegriffe-5.jpg
energieketten-fachbegriffe-6.jpg
energieketten-fachbegriffe-6.jpg
energieketten-fachbegriffe-8.jpg
energieketten-fachbegriffe-9.jpg
energieketten-fachbegriffe-10.jpg

Unsupported

Gliding

Vertical hanging

Vertical standing

Zig-zag

Side-mounted

Rotary movement

Horizontal and vertical

Nested

Energy chain installation methods

Side by side

Energy chain installation methods

Combined motion

Energy chain installation methods

Discuss your project with an expert!