Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Presse |
|
Vous avez des questions ? Vous avez besoin de documentation ? Informations presse actuelles et photos à imprimer sont ici à votre disposition, il suffit de les télécharger. Il va de soi que vous pouvez aussi nous appeler, nous envoyer un e-mail ou un fax ! |
|
Contact de PresseVoulez-vous être ajouté à notre liste de distribution des médias ?igus® dans le miroir de la presse |
Twice the service life, same price: igus presents new plastic ball bearings2015-09-23
xiros plastic ball bearings from igus offer a versatile alternative to metallic solutions. Due to the lubricant-free operation and low weight of the bearing, they are ideal for demanding applications in which these criteria are crucial. As an autumn release in 2015, igus presents the new black material xirodur S180 and offers three installation sizes of the new xiros S180 series. "The ball bearings are available in the dimensions according to DIN 625 for single row deep groove ball bearings 608 with eight millimetre inner diameter, 6000 with ten millimetre inner diameter and 6003 with 17 millimetre inner diameter," explains Marcus Semsroth, head of the xiros polymer ball bearings division. Other sizes are already being planned. The ball bearings consisting of inner race, outer race and the cage that holds the balls made of stainless steel 1.4401, are completely made of the new material, which is manufactured in state-of-the-art injection moulding process. They are also FDA compliant and can therefore be used in all applications involving unpackaged foodstuffs. |