Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Presse |
|
Vous avez des questions ? Vous avez besoin de documentation ? Informations presse actuelles et photos à imprimer sont ici à votre disposition, il suffit de les télécharger. Il va de soi que vous pouvez aussi nous appeler, nous envoyer un e-mail ou un fax ! |
|
Contact de PresseVoulez-vous être ajouté à notre liste de distribution des médias ?igus® dans le miroir de la presse |
New plastic guide trough keeps energy chains safely and easily on track2015-07-21
Guide troughs, usually made from aluminium or steel, ensure correct operation and a long service life for energy chains in gliding applications with long travels. The new guidelite plus from igus is a guide trough that is made entirely of plastic and is easy to assemble. Individual elements made of abrasion-resistant high-performance plastic can be connected together very quickly and without tools by hand due to a locking mechanism specially designed for this system. The low weight of the plastic parts helps with installation, but is also advantageous where lightweight solutions are needed. A special expansion joint, which is provided in every second link of the trough elements, guarantees flexibility and adaptability especially in case of large temperature variations. Thus, the product can also be used without restrictions in outdoor applications. |