Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Presse |
|
Vous avez des questions ? Vous avez besoin de documentation ? Informations presse actuelles et photos à imprimer sont ici à votre disposition, il suffit de les télécharger. Il va de soi que vous pouvez aussi nous appeler, nous envoyer un e-mail ou un fax ! |
|
Contact de PresseVoulez-vous être ajouté à notre liste de distribution des médias ?igus® dans le miroir de la presse |
Two become one: Hybrid servo cable with bus element now available2013-11-13
igus, cable and cable carrier specialist, now has a single cable solution for servo motors and its program: the hybrid servo cable has an integrated hyperface bus element. Keeping up with the emerging trend of offering single cable technology for servo motors, the hybrid servo cable, based on the Chainflex® cable series CF270-UL-D, is changing things in the field of drive technology. Traditionally, the servo motor and the converter are connected with two cables, one servo cable for the supply of energy for the motor, and an encoder cable to supply data about rotation speed and motor position back to the control. Now, drive manufacturers increasingly offer servo motors with single cable technology. The principle: energy and data feedback are coupled in one cable. In this case, complex measuring system cables, usually used for the encoder function, are replaced by bus technology. As well as saving space by reducing the number of cables needed, costs are minimized by reducing the number of plugs needed, installation time, and a reduction in other materials needed, such as cable management. |