Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Presse |
|
Vous avez des questions ? Vous avez besoin de documentation ? Informations presse actuelles et photos à imprimer sont ici à votre disposition, il suffit de les télécharger. Il va de soi que vous pouvez aussi nous appeler, nous envoyer un e-mail ou un fax ! |
|
Contact de PresseVoulez-vous être ajouté à notre liste de distribution des médias ?igus® dans le miroir de la presse |
New igus® adapter reduces assembly time of energy chains by 80%2020-11-20
Safe and quick connecting, that is the idea behind the Module Connect interface concept, which igus developed for applications where a large number of connected cables come together in a very small space. Instead of connecting each cable individually, the energy chain systems can be plugged in in seconds through the low-profile and space-saving housing. Depending on the housing, the user can choose up to four Harting Han Modular inserts, e.g. for pneumatics, power, BUS and signal, from a modular system. The connectors can be individually connected to each other. A high contact density is thus possible for every application. igus developed an adapter so that the connector can also be safely connected to the energy chain. Depending on the chain series, chain width and number of Module Connect connectors, igus manufactures the adapter for each customer in 3D printing and soon also as a modular series part in injection moulding. It is then simply fastened on the Module Connect and attached to the chain using a snap-in mechanism.
|