Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Presse |
|
Vous avez des questions ? Vous avez besoin de documentation ? Informations presse actuelles et photos à imprimer sont ici à votre disposition, il suffit de les télécharger. Il va de soi que vous pouvez aussi nous appeler, nous envoyer un e-mail ou un fax ! |
|
Contact de PresseVoulez-vous être ajouté à notre liste de distribution des médias ?igus® dans le miroir de la presse |
Small, compact and cost-effective: new lubrication-free toothed belt axis from igus2019-06-13
From the lubrication-free plain bearing and the maintenance-free linear guide up to the completely ready-to-install linear robot, igus develops solutions for the industry with its plastics - either as a single part or as a system. With the help of its linear construction kit, the motion plastics specialist has combined its drylin N low-profile linear guide with a toothed belt and has now developed the new cost-effective drylin ZLN toothed belt axis as standard. Whether in vending machines, service robotics or even in automation systems, the new compact toothed belt system can be installed quickly and easily in the smallest of spaces. The flat drylin N linear guide ensures compact construction, which is just 27 millimetres high and 40 millimetres wide. The toothed belt mounted on ball bearings enables high speed dynamics. With the combination of low-profile linear guide and toothed belt, loads up to 20 Newton can be moved vertically at a ratio of 60 millimetres per revolution. By using high-performance polymers in the sliding carriage, users can completely dispense with lubricants and thus the maintenance of the unit. Moisture, dirt and dust are no problem for the drylin ZLN: great advantages, especially for machines that are in use 24/7. |