Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Presse |
|
Vous avez des questions ? Vous avez besoin de documentation ? Informations presse actuelles et photos à imprimer sont ici à votre disposition, il suffit de les télécharger. Il va de soi que vous pouvez aussi nous appeler, nous envoyer un e-mail ou un fax ! |
|
Contact de PresseVoulez-vous être ajouté à notre liste de distribution des médias ?igus® dans le miroir de la presse |
Safely sealed up: iglidur sealing concept for longer service life2018-11-14
If the designer is looking for a long-lasting plain bearing for his application, which has to withstand dirt, dust, chemicals, wind and weather, many users already point to iglidur plain bearings made of high-performance plastics. Because the igus materials are lubrication-free and thus maintenance-free. Dirt does not adhere to the bearing in contrast to metallic versions. Another advantage: The polymer plain bearings cannot rust. For applications with extremely high levels of dirt accumulation, for example in construction or agricultural machinery, igus has now developed an additional safety concept in the form of sealing rings. The seals are available for all igus flanged bearings - in all dimensions and for more than 50 materials - making a wide range of application-related material combinations feasible. The flexible sealing rings are simply slipped onto the flange and they protect against the ingress of dirt and media into the plain bearing and components behind it. For applications in which customers rely on additional lubrication, the sealing ring ensures that the lubricants do not press out of the bearing. The wear is further reduced, the shaft protected from corrosion and the service life of the applications is enhanced. |